AD8675: 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp
The AD8675 precision operational amplifier has ultralow offset, drift, and voltage noise combined with very low input bias currents over the full operating temperature range. The AD8675 is a ...More
AD8675: 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp
Product Description
The AD8675 precision operational amplifier has ultralow offset, drift, and voltage noise combined with very low input bias currents over the full operating temperature range. The AD8675 is a precision, wide bandwidth op amp featuring rail-to-rail output swings and very low noise. Operation is fully specified from ±5 V to ±15 V.
The AD8675 features a rail-to-rail output like that of the OP184, but with wide bandwidth and even lower voltage noise, com-bined with the precision and low power consumption like that of the industry-standard OP07 amplifier. Unlike other low noise, rail-to-rail op amps, the AD8675 has very low input bias current and low input current noise.
With typical offset voltage of only 10 μV, offset drift of 0.2 μV/°C, and noise of only 0.10 μV p-p (0.1 Hz to 10 Hz), the AD8675 is perfectly suited for applications where large error sources cannot be tolerated. For applications with even lower offset tolerances, the proprietary nulling capability allows a combination of both device and system offset errors up to 3.5 mV (referred to the input) to be compensated externally. Unlike previous circuits, the AD8675 accommodates this adjustment without adversely affecting the offset drift, CMRR, and PSRR of the amplifier. Precision instrumentation, PLL, and other precision filter circuits, position and pressure sensors, medical instrumentation, and strain gage amplifiers benefit greatly from the very low noise, low input bias current, and wide bandwidth. Many systems can take advantage of the low noise, dc precision, and rail-to-rail output swing provided by the AD8675 to maximize SNR and dynamic range.
The smaller packages and low power consumption afforded by the AD8675 allow maximum channel density or minimum board size for space-critical equipment.
The AD8675 is specified for the extended industrial temperature range (−40°C to +125°C). The AD8675 amplifier is available in the tiny 8-lead MSOP, and the popular 8-lead, narrow SOIC, RoHS compliant packages. MSOP packaged devices are only available in tape and reel format.
Applications
Data Sheet, Rev. A, 4/07
- Data Sheet Rev A, 04/2007 (pdf 360kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 268kB)
Features
- Very low voltage noise: 2.8 nV/√Hz
- Rail-to-rail output swing
- Low input bias current: 2 nA maximum
- Very low offset voltage: 75 μV maximum
- Low input offset drift: 0.6 μV/°C maximum
- Very high gain: 120 dB
- Wide bandwidth: 10 MHz typical
- ±5 V to ±18 V operation
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8675
36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp
Pin Configuration Diagram for AD8675
AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp
ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps
ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps
ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8675 | 10MHz | 2.5V/µs | 10µV | 500pA | 2.8nV/rtHz | 1 | -40 to +125 |
| AD8676 | 10MHz | 2.5V/µs | 12µV | 500pA | 2.8nV/rtHz | 2 | -40 to +125 |
| AD8599 | 10MHz | 16.8V/µs | 10µV | 25nA | 1.15nV/rtHz | 2 | -40 to +125 |
| AD8671 | 10MHz | 4V/µs | 20µV | 3nA | 2.8nV/rtHz | 1 | -40 to +125 |
| AD8605 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 1 | -40 to +125 |
| AD8661 | 4MHz | 3.5V/µs | 30µV | 300fA | 12nV/rtHz | 1 | -40 to +125 |
| AD8641 | 3.5MHz | 3V/µs | 50µV | 250fA | 27.5nV/rtHz | 1 | -40 to +125 |