Application Notes (2)
-
AN-0970: RTD Interfacing and Linearization Using an ADuC706x Microcontroller
(pdf, 341 kB)
- AN-0970 Companion Code (zip, 63 kB)
- AN-724: ADuC702x Serial Download Protocol (pdf, 141 kB)
Circuit Note (5)
- CN-0075: USB Based Temperature Monitor Using the ADuC7061 Precision Analog Microcontroller and an External RTD (pdf)
- CN-0145: 4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller (pdf, 268 kB)
- CN-0196: H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers (pdf, 260 kB)
- CN-0214: USB-Based Thermocouple Temperature Monitor with Cold Junction Compensation Using the ADuC7060/ADuC7061 Precision Analog Microcontroller (pdf, 363 kB)
- CN0281: Automotive SENT Interface-Based Thermocouple Temperature Sensor with Cold Junction Compensation Using the ADuC7060/ADuC7061 Precision Analog Microcontroller (pdf, 288 kB)
Data Sheets (1)
Glossary (1)
Overview (1)
Recommended Reading (1)
Solutions Bulletins (1)