Add to Signal Chain Designer

AD9148:  Quad 16-Bit,1GSPS DAC TxDAC+® Digital-to-Analog Converter

Product Details

Product Status:Recommended for New Designs

The AD9148 is a quad, 16-bit, high dynamic range, digital-toanalog converter (DAC) that provides a sample rate of 1000 MSPS. These devices include features optimized for direct conversion transmit applications, including gain, phase, and offset compensation. The DAC outputs are optimized to interface seamlessly with analog quadrature modulators such as the ADL5371/ADL5372/ ADL5373/ADL5374/ADL5375/. A serial peripheral interface (SPI) is provided for programming of the internal device parameters. Full-scale output current can be programmed over a range of 10 mA to 30 mA. The devices operate from 1.8 V and 3.3 V supplies for a total power consumption of 3 W at the maximum sample rate. They are enclosed in 196-ball chip scale package ball grid array with the option of an attached heat spreader..


Product Highlights
  • 1. Low noise and inter-modulation distortion (IMD) enable high quality synthesis of wideband signals from baseband to high intermediate frequencies.
  • 2. A proprietary DAC output switching technique enhances dynamic performance.
  • 3. The current outputs are easily configured for various singleended or differential circuit topologies.
  • 4. LVDS data input interface includes FIFO to ease input timing.

Applications
  • Wireless infrastructure LTE, TD-SCDMA, WiMAX, WCDMA, CDMA2000, GSM
  • MIMO/Transmit diversity
  • Digital high or low IF synthesis

FEATURES and BENEFITS

  • Single carrier WCDMA ACLR = 80 dBc @ 150 MHz IF
  • Channel to Channel Isolation > 90dB
  • Analog output: adjustable 8.7 mA to 31.7 mA,
    RL = 25 Ω to 50 Ω
  • Novel 2×, 4× and 8x interpolator eases data interface
  • On-chip fine complex NCO allows carrier placement anywhere in DAC bandwidth
  • High performance, low noise PLL clock multiplier
  • Multiple chip synchronization interface
  • Programmable digital inverse sinc filter
  • Auxiliary DACs allow for offset control
  • Gain DACs allow for I and Q gain matching
  • Programmable I and Q phase compensation
  • See data sheet for additional features

For evaluation of all Analog Devices High Speed DAC components you will need to purchase or loan a Data Pattern Generator. To find out more information please click here.

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD9148 IBIS Model  (ibs) IBIS Models IBS

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Output Amplifiers for the AD9148
  • For a high speed, dual output amplifier, we recommend the AD8022 or the ADA4841-2.
Recommended Quadrature Modulators for the AD9148 Recommended Clock Drivers for the AD9148
  • For low jitter performance, we recommend the AD9516-0 family of multiple output clocks.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD9148 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9148BBCZ Status: Production CHIP SCALE BGA 196 Ind Tray, 189 $66.82 $56.80 E  Material Info PCN Purchase Sample
AD9148BBCZRL Status: Production CHIP SCALE BGA 196 Ind Reel, 1500 - $56.80 E  Material Info PCN Purchase
AD9148BBPZ Status: Production BGA THERM ENH W/ HEATSINK 196 Ind Tray, 189 $74.24 $63.11 E  Material Info PCN Purchase Sample
AD9148BBPZRL Status: Production BGA THERM ENH W/ HEATSINK 196 Ind Reel, 1500 - $63.11 E  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9148 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9148-EBZ Status: Production Evaluation Board $495.00 Yes -
AD9148-M5372-EBZ Status: Production Evaluation Board $495.00 Yes -
AD9148-M5375-EBZ Status: Production Evaluation Board $495.00 Yes -
AD-DAC-FMC-ADP Status: Production FMC to High-Speed DAC Evalution Board Adaptor $125.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close