Overview

Features and Benefits

  • Compatible with Arduino and PMOD form factors
  • Low Power ARM Cortex M3
  • Open Source IDE Tools
  • No External Debugger/Emulator Tools needed

Product Details

The EVAL-ADICUP360 is an Arduino and PMOD compatible form factor development board. The board uses CrossCore Embedded Studio, an open source Eclipse based Interactive Development Environment (IDE), which can be downloaded free of charge. The platform contains many hardware and software example projects, to make it easier for customers to prototype/create systems and solutions using the complete ecosystem provided.


The EVAL-ADICUP360 uses the ADuCM360 Arm Cortex-M3 processor as the main device on board.  It has integrated dual 24-bit sigma delta converters on chip, which make it extremely flexible for both analog and digital application.

Applicable Parts

Package Contents

  • EVAL-ADICUP360 Board
  • Micro USB cable

Related Hardware (13)

Daughter Boards

Reference Designs

See All 10 Reference Designs

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.