content here.
content here.

Sample Rate Converters

Analog Devices’ portfolio of Sample Rate Converters features industry-leading performance in both audio performance and conversion ratios. These converters can be used in high-end consumer applications as well as in price-conscious consumer applications.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

Sample Rate Converters Overview
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

Add/Remove Parameters






Part#
Results: 5
DNR w/ Filter (+dB)THD+N @ 1kHz Input (-dB)RatiosProduct DescriptionPrice* (100-499)
Sort
sortDescending sortAscending
    
Filter By Value
  
  
AD18961391207.75:1, 8:1High Performance 192 kHz Stereo Asynchronous Sample Rate Converter $12.65
AD18951251107.75:1, 8:1192 kHz Stereo Asynchronous Sample Rate Converter $5.36
AD18901201061:2, 2:196SamplePort Stereo ASRC for 18- and 20-Bit Applications $24.29
AD18921201131:0.85, 1:5Integrated Digital Receiver/Rate Converter**
AD189396941:2, 2:1Low Cost SamplePort 16-Bit Stereo Asynchronous Sample Rate Converter $12.14
Please scroll down to see more data.
back to top