The EVAL-AD7998EBZ is a fully featured evaluation Board for the AD7998. The evaluation board can be operated in complete standalone mode or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved