Product Details

The EVAL-AD7961FMCZ is a fully featured evaluation Kit designed to demonstrate the performance of the low power 16-bit,5 MSPS PulSAR® Differential ADC AD7961. This board operates in conjunction with the System Demonstration Platform (SDP) board, EVAL-SDP-CH1Z . The evaluation software is provided to enable the user to perform detailed analysis of the AD7961's performance. The technical user guide includes the detailed description of the operation and set up of the evaluation board and software when operated with the System Demonstration Platform board.


EVAL-AD7961FMCZ and EVAL-SDP-CH1Z

EVAL-AD7961FMCZ and EVAL-SDP-CH1Z

System Requirements

  • Windows XP SP2, 32 bits
  • Windows Vista, 32 and 64 bits
  • Windows 7, 32 and 64 bit
  • USB 2.0 Port

Documentation

Software and Tools

Supporting Boards

  • System Demonstration Platform, SDP-H1
    The EVAL-SDP-CH1Z is the required controller board for this evaluation system. If you have previously purchased an SDP-H1, you will not need to purchase another SDP-H1 controller board. Evaluation boards requiring the SDP-H1 board will not work with the SDP-B or SDP-S controller board. Visit the System Demonstration Platform page for more information.

SampleBuy

Price, packaging, availability

AD7961 Evaluation Kit
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7961FMCZ Status: Production Evaluation Board $99.00 Yes -
EVAL-SDP-CH1Z Status: Production Evaluation Controller Board $199.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close