Technical Documentation

TECHNICAL DOCUMENTATION — AD7920 : 250 kSPS, 12- Bit ADC in 6 Lead SC70

 
To filter this listing by product category or application, or both, visit the Technical Documentation Page.
Circuit Note (1)
Technical Articles (1)
Data Sheets (1)
Glossary (1)
Overview (1)
  • 8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
    8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Send Feedback X
content here.
content here.

Send Feedback

Close