Add to Signal Chain Designer

AD7693:  16-Bit, ±0.5 LSB, 500 kSPS PulSAR® Differential A/D Converter in MSOP/QFN

Product Details

The AD7693 is a 16-bit, successive approximation analog-to-digital converter (ADC) that operates from a single power supply, VDD. It contains a low power, high speed, 16-bit sampling ADC with no missing codes, an internal conversion clock, and a versatile serial interface port. The reference voltage, VREF, is applied externally and can be set up to the supply voltage, VDD. On the CNV rising edge, it samples the voltage difference between the IN+ and IN− pins. The voltages on these pins swing in opposite phase between 0 V and VREF about VREF/2.

Its power scales linearly with throughput.

Using the SDI input, the SPI-compatible serial interface also features the ability to daisy-chain several ADCs on a single 3-wire bus and provides an optional busy indicator. It is compatible with 1.8 V, 2.5 V, 3 V, or 5 V logic, using the separate VIO supply.

The AD7693 is housed in a 10-lead MSOP or a 10-lead QFN (LFCSP) with operation specified from −40°C to +85°C.

Applications

  • Battery-powered equipment
  • Data acquisitions
  • Seismic data acquisition systems
  • DVMs Instrumentation
  • Medical instruments
  • Data Sheet, Rev. 0, 12/06

    FEATURES and BENEFITS

    • 16-bit resolution with no missing codes
    • Throughput: 500 kSPS
    • INL/DNL: ±0.25 LSB typ, ±0.5 LSB max (±8 ppm of FSR)
    • Dynamic range: 96.5 dB
    • SINAD: 96 dB @ 1 kHz
    • THD: −120 dB @ 1 kHz
    • True differential analog input range: ±VREF 0 V to VREF with VREF up to VDD on both inputs
    • No pipeline delay
    • Single-supply 5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
    • Serial interface SPI®/QSPI™/MICROWIRE™/DSP compatible
    • Daisy-chain multiple ADCs, selectable busy indicator
    • Power dissipation: 40 nJ/conversion
      40 μW @ 5 V/1 kSPS
      4 mW @ 5 V/100 kSPS
      18 mW @ 5 V/500 kSPS

    Functional Block Diagram for AD7693

    Documentation

    Title Content Type File Type
    AD7693: 16-Bit, ±0.5 LSB, 500 kSPS PulSAR® Differential ADC in MSOP/QFN Data Sheet (Rev A, 06/2011) (pdf, 776 kB) Data Sheets PDF
    AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators  (pdf, 640 kB) Application Notes PDF
    AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
    This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
    Application Notes PDF
    AN-932: Power Supply Sequencing  (pdf, 95 kB) Application Notes PDF
    AN-877: Interfacing to High Speed ADCs via SPI  (pdf, 1594 kB) Application Notes PDF
    AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
    AN-742: Frequency Domain Response of Switched-Capacitor ADCs  (pdf, 401 kB) Application Notes PDF
    The Data Conversion Handbook Design Handbooks HTML
    MT-002: What the Nyquist Criterion Means to Your Sampled Data System Design  (pdf, 152 kB) Tutorials PDF
    MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB," and Why You Should Care  (pdf, 94 kB) Tutorials PDF
    MT-074: Differential Drivers for Precision ADCs  (pdf, 249 kB) Tutorials PDF
    UG-340: Evaluation Board for the 10-Lead Family 14-/16-/18-Bit PulSAR ADCs  (pdf, 4636 kB) User Guides PDF
    MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
    MS-2022: Seven Steps to Successful Analog-to-Digital Signal Conversion (Noise Calculation for Proper Signal Conditioning)  (pdf, 277 kB) Technical Articles PDF
    MS-2124: Understanding AC Behaviors of High Speed ADCs  (pdf, 276 kB) Technical Articles PDF
    Nine Often Overlooked ADC Specifications  (pdf, 445 kB)
    Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance.
    Technical Articles PDF
    High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
    A PulSAR Family Brochure (6/2006)
    Overview PDF
    When high performance and low power make the design, ADI converters make the difference. Overview HTML
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    AD7685 IBIS Models IBIS Models HTML
    BeMicro FPGA Project for AD7693 with Nios driver FPGA HDL HTML
    AD7693 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Product Recommendations & Reference Designs

    Companion Products

    Suggested Companion Products


    Recommended Driver Amplifiers for the AD7693
    • For low frequency and low bias current, we recommend the ADA4627-1.
    • For very low noise, low power, single to differential, we recommend the ADA4940-1 or the ADA4941-1.
    • For low noise and low power, R-R output applications, we recommend the ADA4841-1 or the dual ADA4841-2.
    • For precision, high dynamic range and high speed, we recommend the ADA4896 or the ADA4897-1.
    • For a fully differential attenuating precision amplifier, we recommend the AD8475.
    Recommended External Voltage Reference for the AD7693
    • For low dropout 2.5V reference, we recommend the ADR391 or the ADR4525.

    • For a reference buffer, we suggest the AD8031 or the AD8605.
    Recommended Digital Isolators for the AD7693
    • For a 4-channel, 150Mbps data rate, we recommend the ADuM3441.
    • For a 4- channel, 90Mbps data rate, we recommend the ADuM1401.
    • For a 3-channel, 90 Mbps data rate, we recommend the ADuM1301.
    Recommended Power Solutions
    • For selecting voltage regulator products, use ADIsimPower.

    Were these recommendations helpful?

    SampleSample & Buy

    Price, packaging, availability

    AD7693 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD7693BCPZRL Status: Production 10 ld LFCSP (3x3mm) 10 Ind Reel, 5000 - $18.22 Y  Material Info Notify Me Purchase
    AD7693BCPZRL7 Status: Production 10 ld LFCSP (3x3mm) 10 Ind Reel, 1500 - $18.22 Y  Material Info Notify Me Purchase Sample
    AD7693BRMZ Status: Production 10 ld MSOP 10 Ind Tube, 50 $20.15 $18.22 Y  Material Info PCN Purchase Sample
    AD7693BRMZRL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $18.22 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    AD7693 Evaluation Kit
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-AD7693SDZ Status: Production Evaluation Board $99.00 Yes -
    EVAL-SDP-CB1Z Status: Production Evaluation Controller Board $99.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close