Overview
Features and Benefits
- 16-Bit Analog to Digital Converters
- 500 kSPS
- Unipolar, Differential Input
- Standard SPI PMOD header/pin out
- Connectable to 3rd Party FPGA and MCU Platforms
Product Details
The PMOD-compatible evaluation/prototyping board is a small form factor, low-cost analog-to-digital conversion option. When prototyping, this board is used in conjunction with your favorite MCU or FPGA development board which has the SPI PMOD peripheral connector. Direct electrical and physical connection will enable you to quickly develop software for your system.
This board can also be operated as an evaluation board using the System Demonstration Platform (EVAL-SDP-CB1Z) and an adaptor board (SDP-PMD-IB1Z). When operated with the System Demonstration Platform, a LabView software GUI is provided enabling the user to perform analysis of the ADC's performance.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-AD7693-PMDZ Board
Getting Started
To get started with evaluation, you need the following items:
- EVAL-AD7693-PMDZ
- EVAL-SDP-CB1Z
- SDP-PMD-IB1Z
- Mini USB Cable
- PC or Laptop with a USB port
- 10 Lead PMOD Pulsar Software
- Input Signal
For step-by-step directions please see the wiki page for more information. https://wiki.analog.com/resources/eval/user-guides/circuits-from-the-lab/pulsar-adc-pmods.
Documentation & Resources
-
EVAL-AD7693-PMDZ Design & Integration Files2/28/2023ZIP794 K
-
PulSAR ADC PMOD User Guide4/27/2016