Application Notes (5)
- AN-1131: Chopping on the AD7190, AD7192, AD7193, AD7194, and AD7195 (pdf, 125 kB)
- AN-1084: Channel Switching: AD7190, AD7192, AD7193, AD7194, AD7195 (pdf, 118 kB)
- AN-1069: Zero Latency for the AD7190, AD7192, AD7193, AD7194, and AD7195 (pdf, 82 kB)
- AN-0979: Digital Filtering Options: AD7190, AD7192 (pdf, 141 kB)
-
AN-1186: Radiated Immunity Performance of the AD7192 in Weigh Scale Applications
(pdf, 461 kB)
- AD7192 EMC Gerber Files (zip, 245 kB)
Circuit Note (2)
Technical Articles (2)
-
High-resolution ADCs — an overview
The dramatic reduction in the cost of high-resolution ADCs brings a number of benefits to designers.
(Electronic Products, 4/23/2010) - MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB)
Data Sheets (1)
Glossary (1)
Solutions Bulletins (1)
User Guides (1)