Add to Signal Chain Designer

AD7998:  8-Channel, 12-Bit ADC with I2C Compatible Interface in 20-Lead TSSOP

Product Details

The AD7998 is an 8 channel, 12-bit, high speed, low power, successive-approximation ADC. The part operates from a single 2.7 V to 5.5 V power supply and features a conversion time of 2 µs. The part contains an eight channel multiplexer and track/hold amplifier.

The AD7998 provides a two-wire serial interface, which is compatible with I2C interfaces. Each part comes in two versions, AD7998-0 and AD7998-1. Each version allows for a minimum of two different I2C addresses. The I2C interface on the AD7998-0 supports Standard and Fast I2C Interface Modes. The I2C Interface on the AD7998-1 supports Standard, Fast and two High-Speed I2C Interface Modes.

FEATURES and BENEFITS

  • 12-Bit ADC with Fast Conversion Time: 2 µs
  • Eight Single-Ended Analog Input Channels
  • Specified for VDD of 2.7 V to 5.5 V
  • Low Power Consumption
  • Fast Throughput Rate: - 188 kSPS
  • Sequencer Operation
  • Automatic Cycle Mode
  • I2C® Compatible Serial Interface
  • I2C® Interface supports:
    Standard, Fast, and High-Speed Modes
  • Out of Range Indicator
  • Pin-Selectable Addressing via AS
  • Automatic Shutdown Mode: - 1 µA max

Functional Block Diagram for AD7998

OF NOTE ...

For samples and technical information, please contact the ADC Development Group. Please include your name, company, address and a brief description of your application.

Documentation

Title Content Type File Type
AD7997/AD7998: 8 Channel, 10- and 12-Bit ADCs with I2C Compatible Interface in 20-Lead TSSOP Data Sheet  (Rev 0, 09/2004) (pdf, 1056 kB) Data Sheets PDF
AD7998/AD7997: Errata Sheet (Rev A, 02/2003) (pdf, 53 kB) Data Sheets PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Application Notes PDF
AN-686: Implementing an I2C® Reset  (pdf, 44 kB) Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Analog-to-Digital Converter and Driver ICs Solutions Bulletins HTML
Brochure: Monitor and Control Solutions for Communications Systems Overview HTML
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD7998 IIO ADC Linux Driver (Wiki Site) Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Input Buffer Amplifiers for the AD7998

  • For low distortion, low noise, dual supplies, we recommend the AD8599.
  • For precision, low noise, single supply, we recommend the AD8605 family of operational amplifiers.
  • For single supply, high speed, low power, we suggest the AD8031 or the dual AD8032.
  • For precision, high speed, low cost, we recommend the quad AD8604.
Recommended External References - 2.5V for the AD7998
  • For applications requiring best accuracy, low noise, low drift, we recommend the ADR421 or AD780.
  • For low noise, high output current applications, we recommend the ADR431.
  • For wide supply applications, we recommend the ADR03 or AD780.
  • For the reference buffer amplifier, we recommend the AD8605.
  • For applications requiring 2.048V to 4.096V, we recommend the REF191 reference family.
Recommended Digital Isolators for the AD7998

Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD7998 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7998BRU-0 Status: Production 20 ld TSSOP 20 Ind Tube, 75 $4.81 $4.10 N  Material Info PCN Purchase
AD7998BRU-0REEL Status: Production 20 ld TSSOP 20 Ind Reel, 2500 - $4.10 N  Material Info PCN Purchase
AD7998BRU-1 Status: Production 20 ld TSSOP 20 Ind Tube, 75 $5.16 $4.39 N  Material Info PCN Purchase
AD7998BRU-1REEL Status: Obsolete 20 ld TSSOP 20 Ind Reel, 2500 - - N  Material Info Notify Me Contact ADI
AD7998BRUZ-0 Status: Production 20 ld TSSOP 20 Ind Tube, 75 $4.17 $3.54 Y  Material Info PCN Purchase Sample
AD7998BRUZ-0REEL Status: Production 20 ld TSSOP 20 Ind Reel, 2500 - $3.54 Y  Material Info PCN Purchase
AD7998BRUZ-1 Status: Production 20 ld TSSOP 20 Ind Tube, 75 $4.46 $3.80 Y  Material Info PCN Purchase Sample
AD7998BRUZ-1REEL Status: Production 20 ld TSSOP 20 Ind Reel, 2500 - $3.80 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD7998 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7998EBZ Status: Production Evaluation Board $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close