| Title | Content Type | File Type |
|---|---|---|
| AD7910/AD7920: 250 kSPS, 10-/12-Bit ADCs in 6 Lead SC70 Data Sheet (Rev C, 09/2005) (pdf, 486 kB) | Data Sheets | |
| CN-0241: High-Side Current Sensing with Input Overvoltage Protection (pdf, 354 kB) | Circuit Note | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | Technical Articles | |
|
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog
(pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications. |
Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| BeMicro FPGA Project for CN0241 with Nios driver | FPGA HDL | HTML |
| CN0241 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design | FPGA HDL | HTML |
| AD7920 - Microcontroller No-OS Driver | Device Drivers | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Recommended Input Buffer Amplfiers for the AD7920
Recommended Precision References for the AD7920Were these recommendations helpful?
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.