content here.
content here.

AD7626:  16-Bit, 10 MSPS, PulSAR Differential ADC

The AD7626 is a 16-bit, 10 MSPS, charge redistribution successive approximation register (SAR) based architecture analog-to-digital converter (ADC). SAR architecture allows unmatched performance both in noise (91.5 dB SNR) and in linearity (±0.45 LSB INL). The AD7626 contains a high speed, 16-bit sampling ADC, an internal conversion clock, and an internal buffered reference. On the CNV edge, it ...More

AD7626:  16-Bit, 10 MSPS, PulSAR Differential ADC

Product Description

The AD7626 is a 16-bit, 10 MSPS, charge redistribution successive approximation register (SAR) based architecture analog-to-digital converter (ADC). SAR architecture allows unmatched performance both in noise (91.5 dB SNR) and in linearity (±0.45 LSB INL). The AD7626 contains a high speed, 16-bit sampling ADC, an internal conversion clock, and an internal buffered reference. On the CNV edge, it samples the voltage difference between the IN+ and IN− pins. The voltages on these pins swing in opposite phase between 0 V and REF. The 4.096 V reference voltage, REF, can be generated internally or applied externally.

All converted results are available on a single LVDS self-clocked or echoed-clock serial interface, reducing external hardware connections.

The AD7626 is housed in a 32-lead, 5 mm × 5 mm LFCSP with operation specified from −40°C to +85°C.

Applications

  • Digital imaging systems
    Digital X-ray
    Digital MRI
    CCD and IR cameras
  • High speed data acquisition
  • High dynamic range telecommunications receivers
  • Spectrum analysis
  • Test equipment

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Throughput: 10 MSPS
  • SNR: 91.5 dB
  • 16-bit no missing codes
  • INL: ±0.45 LSB
  • DNL: ±0.35 LSB
  • Power dissipation: 136mW
  • 32-lead LFCSP (5 mm × 5 mm)
  • Please see data sheet for additional features.
  • Resolution (Bits): 16bit
  • T-Put Rate: 10MSPS
  • # Chan: 1
  • Supply V: Multi(+2.5, +5)
  • Pwr Diss: 150mW
  • Interface: LVDS,Ser
  • Ain Range: (2Vref) p-p
  • SNR (dB): 91dB
  • Pkg Type: CSP

Functional Block Diagram for AD7626

Of Note ...

For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare

Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7626 16 10MSPS 1 150mW
AD7401A 16 20MSPS 1 105mW
AD7400A 16 10MSPS 1 95mW
AD7400 16 10MSPS 1 90mW
AD7401 16 20MSPS 1 100mW
AD9237-20 12 20MSPS 1 120mW
AD9235-20 12 20MSPS 1 110mW
AD9215-65 10 65MSPS 1 114mW
AD9203 10 40MSPS 1 108mW
AD9200 10 20MSPS 1 100mW
AD9215-105 10 105MSPS 1 145mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.