content here.
content here.

AD8021:  Low Noise, High Speed Amplifier for 16-Bit Systems

The AD8021 is an exceptionally high performance, high speed voltage feedback amplifier that can be used in 16-bit resolution systems. It is designed to have both low voltage and low current noise (2.1 nV/√Hz typical and 2.1 pA/√Hz typical) while operating at the lowest quiescent supply current (7 mA @ ±5 V) among today's high speed, low noise op amps. The AD8021 operates over a wide range of ...More

AD8021:  Low Noise, High Speed Amplifier for 16-Bit Systems

Product Description

The AD8021 is an exceptionally high performance, high speed voltage feedback amplifier that can be used in 16-bit resolution systems. It is designed to have both low voltage and low current noise (2.1 nV/√Hz typical and 2.1 pA/√Hz typical) while operating at the lowest quiescent supply current (7 mA @ ±5 V) among today's high speed, low noise op amps. The AD8021 operates over a wide range of supply voltages from ±2.25 V to ±12 V, as well as from single 5 V supplies, making it ideal for high speed, low power instruments. An output disable pin allows further reduction of the quiescent supply current to 1.3 mA.

The AD8021 is both technically superior and priced considerably less than comparable amps drawing much higher quiescent current. The AD8021 is a high speed, general-purpose amplifier, ideal for a wide variety of gain configurations, and can be used throughout a signal processing chain and in control loops. The AD8021 is available in both standard 8-lead SOIC and MSOP packages in the industrial temperature range of -40°C to +85°C.

  • Low noise
    2.1 nV/√Hz input voltage noise
    2.1 pA/√Hz input current noise
  • Custom compensation
    Constant bandwidth from G = -1 to G = -10
  • High speed
    200 MHz (G = -1)
    190 MHz (G = -10)
  • Low power
    34 mW or 6.7 mA typ for 5 V supply
  • 34 mW or 6.7 mA typ for 5 V supply
  • Low distortion
    -93 dBc second harmonic, fc = 1 MHz
    -108 dBc third harmonic, fc = 1 MHz
  • DC precision
    1 mV max input offset voltage
    0.5 µV/°C input offset voltage drift
  • Wide supply range, 5 V to 24 V
  • Low price
  • Small packaging Available in SOIC-8 and MSOP-8
  • Iq per Amplifier: 7.7mA
  • # OpAmps per Pkg: 1
  • Operating Temp Range: -40 to +85
  • Packages: SOIC,SOP
  • -3dB Bandwidth: 490MHz
  • Slew Rate: 150V/µs
  • Vos: 400µV
  • Ib: 7.5µA
  • Input Noise (nV/rtHz): 2.1nV/rtHz
  • Vcc-Vee Supply (V): 4.5 to 24

Pin Configuration Diagram for AD8021

Circuits from the Lab

Find more at our Circuits Library.

Of Note ...