AD8253: 10 MHz, 20 V/μs, G = 1, 10, 100, 1000 iCMOS® Programmable Gain Instrumentation Amplifier
The AD8253 is an instrumentation amplifier with digitally programmable gains that has gigaohm (GΩ) input impedance, low output noise, and low distortion, making it suitable for interfacing with ...More
AD8253: 10 MHz, 20 V/μs, G = 1, 10, 100, 1000 iCMOS® Programmable Gain Instrumentation Amplifier
Product Description
The AD8253 is an instrumentation amplifier with digitally programmable gains that has gigaohm (GΩ) input impedance, low output noise, and low distortion, making it suitable for interfacing with sensors and driving high sample rate analog-to-digital converters (ADCs).
It has a high bandwidth of 10 MHz, low THD of −110 dB, and fast settling time of 780 ns (maximum) to 0.001%. Offset drift and gain drift are guaranteed to 1.2 µV/°C and 10 ppm/°C, respectively, for G = 1000. In addition to its wide input common voltage range, it boasts a high common-mode rejection of 100 dB at G = 1000 from dc to 20 kHz. The combination of precision dc performance coupled with high speed capabilities makes the AD8253 an excellent candidate for data acquisition. Furthermore, this monolithic solution simplifies design and manufacturing and boosts performance of instrumentation by maintaining a tight match of internal resistors and amplifiers.
The AD8253 user interface consists of a parallel port that allows users to set the gain in one of two different ways (see Figure 1 for the functional block diagram). A 2-bit word sent via a bus can be latched using the WR input. An alternative is to use transparent gain mode, where the state of logic levels at the gain port determines the gain.
The AD8253 is available in a 10-lead MSOP package and is specified over the −40°C to +85°C temperature range, making it an excellent solution for applications where size and packing density are important considerations.
Applications
- Data acquisition
- Biomedical analysis
- Test and measurement
Data Sheet, Rev A, 08/2008
- Data Sheet Rev A, 08/2008 (pdf 673kB)
- (About Data Sheets)
Features
- Small package: 10-lead MSOP
- Programmable gains: 1, 10, 100, 1000
- Digital or pin-programmable gain setting
- Wide supply: ±5 V to ±15 V
- Excellent dc performance
High CMRR: 100 dB (minimum), G = 100
Low gain drift: 10 ppm/°C (maximum)
Low offset drift: 1.2 µV/°C (maximum), G = 1000 - See data sheet for additional features
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8253
10 MHz, 20 V/μs, G = 1, 10, 100, 1000 iCMOS® Programmable Gain Instrumentation Amplifier
Other Diagrams for AD8253
10 MHz, 20 V/μs, G = 1, 10, 100, 1000 iCMOS® Programmable Gain Instrumentation Amplifier
AD8253 Pin Configuration
AD8253 Functional Block Diagram
AD8227 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
AD8276 - Low Power, Wide Supply Range, Low Cost Unity-Gain Difference Amplifier
| Part# | Description | Single/Dual Supply | Vcc-Vee | Gain Setting Method | Bandwidth G=10 (kHz typ) | Gain min. | Gain max. | Min CMRR @ 60 Hz Min Gain | Min CMRR @ 60Hz Max Gain | Vnoise RTI 1-10 Hz µVp-p | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | - |
| AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 |
| AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 |
| AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 |
| AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 |
| AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 |
| AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 |
| AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 |
| AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 |
| AD626 | Diff Amp | Single/Dual | 4.8V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 |
| AD627 | Micropower IA | Single/Dual | 2.2V to 36V | Resistor | 30 | 5 | 1,000 | 77dB | 77dB | 1.2 | $2.56 |
| AD628 | High CMV DA | Single/Dual | 4.5V to 36V | Pin, Resistor | 600 | 0.1 | 100 | 75dB | 75dB | 15 | $1.78 |
| AD629 | High CMV DA | Dual | 5V to 36V | fixed | 500 | - | - | 77dB | 77dB | 15 | $2.84 |
| AD8129 | Low Cost Diff Amp | Single/Dual | 4.5V to 25V | Resistor | 200000 | 10 | - | 94dB | - | - | $1.57 |
| AD8202 | High CMV DA | Single | 3.5V to 12V | fixed | 50 | - | - | 82dB | 82dB | 10 | $1.34 |
| AD8203 | High CMV DA | Single | 3.5V to 12V | fixed | 60 | - | - | 82dB | 82dB | 10 | $1.37 |
| AD8205 | S.S Diff Amp | Single | 4.5V to 5.5V | fixed | 50 | - | - | 78dB | 78dB | 20 | $1.51 |
| AD8206 | S.S Diff Amp | Single | 4.5V to 5.5V | fixed | 100 | - | - | 76dB | 76dB | 20 | $1.37 |
| AD8210 | Bi-Directional Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $1.81 |
| AD8211 | High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $0.81 |
| AD8212 | High CMV Shunt Mon | Single | 7V to 65V | Resistor | 1000 | 1 | 1,000 | 100dB | 100dB | 1.1 | $0.93 |
| AD8213 | Dual High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $2.01 |
| AD8214 | High CMV Threshold Detec | Single | 5V to 65V | Resistor | - | 1 | 100 | 80dB | 80dB | 2.2 | $0.76 |
| AD8215 | High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 450 | 20 | 20 | 100dB | 100dB | 7 | $1.21 |
| AD8216 | High BW 65 V Diff Amp | Single | 4.5V to 5.5V | fixed | 3000 | 3 | 3 | 80dB | 80dB | 20 | $1.62 |
| AD8220 | R-R JFET IA | Single/Dual | 4.6V to 36V | Resistor | 800 | 1 | 1,000 | 78dB | 94dB | 0.8 | $2.32 |
| AD8221 | High Performance IA | Dual | 4.6V to 36V | Resistor | 562 | 1 | 1,000 | 80dB | 130dB | 0.25 | $2.01 |
| AD8222 | Dual High Performance IA | Dual | - to - | Resistor | 750 | 1 | 10,000 | 80dB | 130dB | 0.25 | $3.63 |
| AD8223 | S.S R-R IA | Single/Dual | 3V to 25V | Pin | 200 | 5 | 1,000 | 70dB | 105dB | 2 | $1.05 |
| AD8224 | Dual JFET R-R IA | Single/Dual | 4.6V to 36V | Resistor | 800 | 1 | 1,000 | 78dB | 94dB | 0.8 | $4.17 |
| AD8225 | Fixed G=5 IA | Dual | 3.4V to 36V | fixed | 900 | - | - | 86dB | 86dB | 1.5 | $3.29 |
| AD8226 | Wide Supply R-R out IA | Single/Dual | 2.2V to 36V | Resistor | 160 | 1 | 1,000 | 80dB | 105dB | 2 | $1.40 |
| AD8228 | Precision IA | Dual | 4.6V to 36V | Pin | 650 | 10 | 100 | 100dB | 120dB | 0.5 | $3.03 |
| AD8230 | Zero Drift IA | Single/Dual | 8V to 16V | Resistor | 2 | 2 | 1,000 | - | 110dB | 3 | $2.99 |
| AD8231 | Zero Drift Software Prog | Single | 3V to 6V | Pin, Software | 700 | 1 | 128 | 80dB | 110dB | 0.7 | $1.71 |
| AD8236 | - | Single | 1.8V to 5.5V | Resistor | 9 | - | - | 94dB | 110dB | 4 | $0.99 |
| AD8250 | Software Programmable | Dual | 10V to 34V | Pin, Software | 3000 | 1 | 10 | 80dB | 98dB | 1 | $5.01 |
| AD8251 | Software Programmable | Dual | 10V to 34V | Pin, Software | 2500 | 1 | 8 | 80dB | 98dB | 1.2 | $5.01 |
| AD8253 | Software Programmable | Dual | 10V to 34V | Pin, Software | 10000 | 1 | 1,000 | 80dB | 120dB | 1 | $4.95 |
| AD8270 | Dual Diff Amp | Dual | 5V to 36V | Pin | 10000 | 0.5 | 2 | 70dB | 80dB | 1 | $1.91 |
| AD8271 | - | - | 5V to 36V | - | - | - | - | - | - | - | $1.25 |
| AD8273 | Dual Audio Diff Amp | Dual | 5V to 36V | Pin | 20000 | 0.5 | 2 | 77dB | - | 2 | $1.67 |
| AD8274 | Precision Diff Amp | Dual | 5V to 36V | - | 10000 | 0.5 | 2 | - | - | - | $1.05 |
| AD8275 | Level Shifting ACD Driver | Single | 3.3V to 15V | Resistor | - | - | - | 96dB | 96dB | - | $1.60 |
| AD8276 | - | Single/Dual | 4V to 36V | fixed | - | - | - | 86dB | - | - | $1.00 |
| AD8290 | Sensor Amp | - | 2.6V to 5.5V | fixed | - | 50 | 50 | - | - | 0.75 | $1.52 |
| AD8293G160 | Zero Drift Filter Amp | Single | 1.8V to 5.5V | fixed | 0.5 | 160 | 160 | 94dB | 94dB | 0.7 | $0.99 |
| AD8293G80 | Zero Drift Filter Amp | Single | 1.8V to 5.5V | fixed | 0.5 | 80 | 80 | 94dB | 94dB | 0.7 | $0.99 |
| AD8295 | Precision IA | Dual | 4.6V to 36V | Resistor | 750 | 1 | 1,000 | 80dB | 130dB | 0.25 | $2.59 |
| AD8553 | Zero Drift IA | Single | 1.8V to 5.5V | Resistor | 1 | 0.1 | 10,000 | 80dB | 120dB | 0.7 | $1.32 |
| AD8555 | Sensor Amp | Single | 5.5V to 2.7V | Software | n/a | 70 | 1,280 | 80dB | 96dB | 0.5 | $3.12 |
| AD8556 | Sen/Filter Amp | Single | 2.7V to 5.5V | Software | n/a | 70 | 1,280 | 80dB | 94dB | 0.5 | $2.88 |
| AD8557 | Sensor Amp | Single | 2.7V to 5.5V | Software | - | 28 | 1,300 | 75dB | 86dB | - | $2.13 |
| AMP03 | Precision Diff Amp | Dual | 12V to 36V | fixed | 3000 | - | - | 85dB | 85dB | 2 | $2.81 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8253 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8253-EVALZ | Pre-Release | EVALUATION BOARDS | - | Ind | $99.95 | - | Y | Contact ADI | Contact ADI |
| AD8253ARMZ | Prodn | 10 ld MSOP | 10 | Ind | $4.95 | 07/17/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8253ARMZ-R7 | Prodn | 10 ld MSOP | 10 | Ind | $4.95 | 08/14/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8253ARMZ-RL | Prodn | 10 ld MSOP | 10 | Ind | $4.95 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close