Add to Signal Chain Designer

AD8615:  Precision 20 MHz CMOS Single RRIO Operational Amplifier

Product Details

The AD8615, AD8616 and AD8618 are single, dual and quad rail-to-rail input and output single supply amplifiers featuring very low offset voltage, wide signal bandwidth, and low input voltage and current noise. These amplifiers use a patented trimming technique that achieves superior precision without laser trimming. All are fully specified to operate from +3V to +5V single supply.

The combination of low offsets, low noise, very low input bias currents, and high speed make these amplifiers useful in a wide variety of applications. Filters, integrators, photo-diode amplifiers and high impedance sensors all benefit from the combination of performance features. Audio and other AC applications benefit from the wide bandwidth and low distortion.

FEATURES and BENEFITS

  • Low Offset Voltage: 80 µV typ. 300 µV max
  • Single-Supply Operation: 2.7 to 6 Volts
  • Low Noise: 8 nV/√Hz
  • Wide Bandwidth: 24 MHz
  • Slew Rate: 12 V/µs
  • Low Distortion
  • No Phase Reversal
  • Low Input Bias Currents
  • Unity Gain Stable

Pin Configuration Diagram for AD8615

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8615 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8615 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8615AUJZ-R2 Status: Production 5 ld TSOT 5 Ind Reel, 250 $1.07 $1.07 Y  Material Info Notify Me Purchase
AD8615AUJZ-REEL Status: Production 5 ld TSOT 5 Ind Reel, 10000 - $0.76 Y  Material Info PCN Purchase
AD8615AUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $0.76 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close