Optical Sensors

Analog Devices optical sensors are optical sensing front ends that include integrated ultra-low noise amplification and high performance photodiodes. These solutions are used to achieve the highest performance for instrumentation, industrial, or clinical applications; or to optimize a solution to achieve the lowest power dissipation at a given performance level for battery powered and portable applications.
产品选型表

Optical Sensors

  按住Shift键进行二次排序
SortOrderPart#Output TypePeak Sensitivity Wavelength
(meters)
Vs+
(min)
(V)
BW
(typ)
(Hz)
Input Referred Noise Floor
(A rms)
Temp RangeIos
(typ)
(A)
Active Area
(mm²)
Iout
(max)
(A)
US Price 1000 to 4999
($ US)
1ADPD2214 Current 550n 1.8 75k 90f -40 to 85°C 10n 4.5 240µ $5.09
2ADPD2212 Current 680n 1.8 400k 90f -40 to 85°C 10n 2.5 240µ $3.67
3ADPD2211 Current 850n 1.8 400k 90f -40 to 85°C 10n 1.8 240µ $2.67
4ADPD2210 Current- 1.8 125k 90f -40 to 85°C 10n- 240µ $1.50