光学传感器

ADI公司的光学传感器具有业界最低的功耗并提供非常高的信号噪声比,非常适合电池供电应用。 我们的产品系列涵盖IC尺寸中最宽的波长范围,波长范围为UV至近IR的1600 nm,适合医疗保健、汽车和工业应用。

我们的解决方案可满足不同的尺寸和配置要求,例如:
• 用于光电二极管和LED信号调理的分立模拟前端
• 集成模拟前端的光电二极管
• 完整的光学模块解决方案,包含AFE、光电二极管和LED

Our optical sensing technologies are engineered to meet a wide variety of size and configuration requirements, including:

  • Optical Mixed Signal Devices (light in – digital out)
  • Discrete analog front ends for photodiodes, including LED signal conditioning
  • Complete optical module solutions containing the AFE, photodiode, and LEDs
  • Optical Sensors (light in – analog out)
  • High performance photodiode solutions

技术资源