加速度计
ADI公司的加速度计和iSensor® MEMS加速度计子系统能够在注重性能的应用中准确可靠地检测和测量加速度、倾斜、冲击和振动。我们产品系列具有出色的功率、噪声、带宽和温度规格特性,提供一系列MEMS传感器和信号调理片内集成。我们基于MEMS的Circuits from the Lab®参考设计由ADI专家构造和测试,可帮助您迅速启动下一个系统设计。
查看产品选型表
Viewing:
分类产品
ADXL383
推荐用于新设计
Low Noise, Low Power, Wide Bandwidth, 3-Axis MEMS Accelerometer
ADXL383
推荐用于新设计
低噪声、低功耗、宽带宽、3 轴 MEMS 加速度计
ADXL366
推荐用于新设计
微功率、3 轴、±2g/±4g/±8g 数字输出 MEMS 加速度计
ADXL380
推荐用于新设计
Low Noise, Low Power, Wide Bandwidth, 3-Axis MEMS Accelerometer
ADXL382
推荐用于新设计
Low Noise, Low Power, Wide Bandwidth, 3-Axis MEMS Accelerometer
ADXL358
推荐用于新设计
低噪声、低漂移、低功耗、3 轴 MEMS 加速度计
ADXL359
推荐用于新设计
低噪声、低漂移、低功耗3轴MEMS加速度计
ADXL314
推荐用于新设计
±200 g 范围、3轴数字加速度计
ADXL367
量产
纳米功耗、3 轴、±2 g/±4 g/±8 g 数字输出 MEMS 加速度计
ADXL371
推荐用于新设计
微功耗、3 轴、±200 g 数字输出、MEMS 加速度计
Condition-based Monitoring (CbM) Development Platforms
Developing accurate, reliable condition monitoring solutions for industrial assets requires a combination of technologies and design considerations to capture and convert critical signals into actionable insights. Our platforms enable diagnostic and predictive maintenance solutions for accelerated sensor data collection.
Condition-based Monitoring (CbM) Development Platforms
Developing accurate, reliable condition monitoring solutions for industrial assets requires a combination of technologies and design considerations to capture and convert critical signals into actionable insights. Our platforms enable diagnostic and predictive maintenance solutions for accelerated sensor data collection.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}