AD9148

RECOMMENDED FOR NEW DESIGNS

Quad 16-Bit,1GSPS DAC TxDAC+ Digital-to-Analog Converter

Viewing:

Overview

  • Single carrier WCDMA ACLR = 80 dBc @ 150 MHz IF
  • Channel to Channel Isolation > 90dB
  • Analog output
    • Adjustable 8.7 mA to 31.7 mA
    • RL = 25 Ω to 50 Ω
  • Novel 2×, 4× and 8x interpolator eases data interface
  • On-chip fine complex NCO allows carrier placement anywhere in DAC bandwidth
  • High performance, low noise PLL clock multiplier
  • Multiple chip synchronization interface
  • Programmable digital inverse sinc filter
  • Auxiliary DACs allow for offset control
  • Gain DACs allow for I and Q gain matching
  • Programmable I and Q phase compensation
  • Digital gain control
  • Flexible LVDS digital I/F supports 32- or 16-bit bus width
  • 196-ball CSP_BGA, 12 mm × 12 mm
AD9148
Quad 16-Bit,1GSPS DAC TxDAC+ Digital-to-Analog Converter
AD9148 Functional Block Diagram AD9148 Pin Configuration AD9148 Pin Configuration 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 7
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9511 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
AD9516-1 RECOMMENDED FOR NEW DESIGNS 14-Output Clock Generator with Integrated 2.5 GHz VCO
Modulators & Demodulators 15
AD8345 PRODUCTION 140 MHz to 1000 MHz Quadrature Modulator
AD8346 PRODUCTION 2.5 GHz Direct Conversion Quadrature Modulator
AD8349 PRODUCTION 700 MHz TO 2.7 GHz Direct Up-Conversion Quadrature Modulator
ADL5370 PRODUCTION 300 MHz TO 1000 MHz Quadrature Modulator
ADL5371 RECOMMENDED FOR NEW DESIGNS 500 MHz TO 1500 MHz Quadrature Modulator
ADL5372 PRODUCTION 1500 MHz TO 2500 MHz Quadrature Modulator
ADL5373 PRODUCTION 2300 MHz TO 3000 MHz Quadrature Modulator
ADL5374 Obsolete 3000 MHz TO 4000 MHz Quadrature Modulator
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
ADL5385 RECOMMENDED FOR NEW DESIGNS 30 MHz TO 2200 MHz Quadrature Modulator
ADL5386 Obsolete 50 MHz to 2200 MHz Quadrature Modulator with Integrated Detector and VVA
ADRF6701 Obsolete 400 MHz to 1250 MHz Quadrature Modulator with 750 MHz to 1150 MHz Fractional-N PLL and Integrated VCO
ADRF6702 LAST TIME BUY 1200 MHz to 2400 MHz Quadrature Modulator with 1550 MHz to 2150 MHz Fractional-N PLL & Integrated VCO
ADRF6703 Obsolete 1550 MHz to 2650 MHz Quadrature Modulator with 2100 MHz to 2600 MHz Fractional-N PLL & Integrated VCO
ADRF6704 Obsolete 2050 MHz to 3000 MHz Quadrature Modulator with 2500 MHz to 2900 MHz Fractional-N PLL & Integrated VCO
Operational Amplifiers (Op Amps) 2
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
ADA4841-2 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD9148

AD9148 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9148
  • AD9148-EBZ includes options to evaluate all four DAC outputs
  • AD9148-M5375-EBZ includes options to evaluate DAC and ADL5375 quadrature modulator
  • USB interface for configuration
  • Internal or external power supply regulation
  • On-board clock distribution
  • Data pattern generator and SPI software interfaces 

Product Details

The AD9148-EBZ or the AD9148-M5375-EBZ connects to a digital pattern generator (DPG3) or a system demonstration platform (SDP-H1) to evaluate the AD9148 device. The AD9148-EBZ is a digital-to-analog converter (DAC) only evaluation board, and the AD9148-M5375-EBZ has two ADL5375 modulators on-board.

The DAC Software Suite includes the DPGDownloader and the serial peripheral interface (SPI) application to control the evaluation board SPI port. Via the SPI port, the device under test (DUT) and clock circuitry can be programmed into any of the various operating modes. To ease the subsystem evaluation, the AD9516-0 clock distribution chip and two ADL5375 modulators are designed into the AD9148-M5375-EBZ.

For full details, see the AD9148 data sheet, which must be used in conjunction with this user guide and the AD9148-EBZ or the AD9148-M5375-EBZ evaluation board.

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

EVAL-AD9148
AD9148 Evaluation Board
AD9148 Evaluation Board AD9148 Evaluation Board AD9148-M5375-EBZ Evaluation Board AD9148-M5375-EBZ Evaluation Board AD9148-M5375-EBZ with SDP-H1 Kit - Top View AD9148-M5375-EBZ with SDP-H1 Kit
ADS7-V2EBZ
FPGA Based Data Capture Kit
ADS7-V2EBZ
SDP-H1
High Speed Controller Board
SDP-H1 - Angle View SDP-H1 - Top View SDP-H1 - Bottom View SDP-H1 (Group) SDP-H1 (Group) SDP-H1 (Group)

Latest Discussions

Recently Viewed