ADSP-BF532

PRODUCTION

400 MHz High Performance Blackfin Processor

Viewing:

Overview

  • Up to 600 MHz high performance Blackfin processor
    • Two 16-bit MACs, two 40-bit ALUs, four 8-bit video ALUs, 40-bit shifter
    • RISC-like register and instruction model for ease of programming and compiler-friendly support
    • Advanced debug, trace, and performance monitoring
  • Wide range of operating voltages
  • Qualified for Automotive Applications
  • Programmable on-chip voltage regulator
  • 160-ball CSP_BGA, 169-ball PBGA, and 176-lead LQFP packages
  • See datasheet for additional features
ADSP-BF532
400 MHz High Performance Blackfin Processor
ADSP-BF532 Functional Block Diagram
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
User Guide 5

Application Note 56

Technical Articles 8

Processor Manual 2

Product Highlight 3

Software Manual 11

Emulator Manual 3

Integrated Circuit Anomaly 1
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
EMULATOR-USB & HP USB ICE

USB-Based Emulator and High Performance USB-Based Emulator

Features and Benefits

  • Full speed USB 1.1 interface enabling download speeds of up to 150 KB/Sec (ADZS-USB-ICE) or High speed USB 2.0 interface enabling download speeds of up to 1.5MB/sec (ADZS-HPUSB-ICE)
  • Background Telemetry Channel (BTC) support enabling non-intrusive data exchange at up to 2.0 MB/sec (ADZS-HPUSB-ICE only)
  • 1.8V, 2.5V, and 3.3V compliant and tolerant
  • Support for all ADI JTAG processors and DSPs
  • 5V tolerant and 3.3V compliant for 5V processors and DSPs
  • Multiprocessor support
  • 14-pin JTAG connector
  • 3-meter USB cable for difficult-to-reach targets
  • CE-certified

Product Details

Analog Devices’ cost-effective Universal Serial Bus (USB)-based emulator and High performance (HP) Universal Serial Bus (USB)-based emulator each provide an easy, portable, non-intrusive, target-based debugging solution for Analog Devices JTAG processors and DSPs. These powerful USB-based emulators perform a wide range of emulation functions, including single-step and full speed execution with pre-defined breakpoints, and viewing and/or altering of register and memory contents. With the ability to automatically detect and support multiple I/O voltages, the USB and HP USB emulators enable users to communicate with all of the Analog Devices JTAG processors and DSPs using either a full speed USB 1.1 or high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulators and the separately available VisualDSP++ development and debugging environment(sold separately).

The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC. A 3-meter cable is included to connect the emulators to the host PC, thus providing abundant accessibility to hard to reach targets.

The HP USB-based emulator also supports the Background Telemetry Channel (BTC), a non-intrusive method for exchanging data between the host and target application without affecting the target system's real-time characteristics.

Part Number:
USB-Based Emulator
Part Number: ADZS-USB-ICE
High Performance USB-Based Emulator
Part Number: ADZS-HPUSB-ICE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EVAL-USBLAN-EZEXT

The Blackfin USB-LAN EZ-Extender board is a low-cost, plug-on extender for the ADSP-BF533 EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite, and ADSP-BF561 EZ-KIT Lite. This extender extends the capabilities of the Blackfin evaluation system by providing support USB 2.0 and 10/100 Ethernet. For information about compatible EZ-Board products, see the processors family's Software and Tools page.

Features and Benefits

  • PLX Technology’s Netchip 2272 device
  • USB Driver and Application code
  • USB Logo Certified
  • Derives Power from EZ-KIT Lite
  • MSC’s LAN 91C111 device
  • SMSC’s MII Connector to evaluate different PHYs with the BF537 EZ-KIT Lite
  • Ethernet Stack and Application code
  • 3.13 in (H) x 3.6 in

Product Details

The Blackfin® USB-LAN EZ-Extender daughter board allows developers to connect to the Asynchronous Memory Bus on the ADSP-BF533 EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite.

 

The EZ-Extender has peripherals that support USB 2.0 and 10/100 Ethernet. A MII Connector can also be used when interfacing to a ADSP-BF537 EZ-KIT Lite. The MII connector allows a user to plug in different PHY evaluation boards.

 

Applications and information about the use and connection of the various interfaces on the Blackfin EZ-Extender are available from Analog Devices.


Part Number:
ADZS-USBLAN-EZEXT


Tools Support: 

Tel: 1-800-ANALOGD (262-5643)
Contact Support

eval board
EVAL-BF533-EZLITE

OBSOLETE: The ADSP-BF533 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF531, ADSP-BF532, and ADSP-BF533 Blackfin processor family. This evaluation board is obsolete and no longer recommended.

Features and Benefits

  • ADSP-BF533 Blackfin® Processor
  • 64 MB (32M x 16-bit) SDRAM
  • 2 MB (512K x 16-bit x 2) FLASH memory
  • ADV7183 video decoder w/ 3 input RCA jacks
  • AD1836 96 kHz audio codec w/ 4 input and 6 output RCA jacks
  • ADV7171 video encoder w/ 3 output RCA jacks
  • ADM3202 RS-232 line driver/receiver

Product Details

This evaluation board is obsolete and no longer recommended. The ADSP-BF533 EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-BF533 Blackfin Processor for a wide range of applications including audio and video processing. The EZ-KIT Lite includes an ADSP-BF533 desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a USB-based PC-hosted tool set. With this EZ-KIT Lite, users can learn more about ADI's ADSP-BF533 hardware and software development and prototype applications.

The ADSP-BF533 EZ-KIT Lite provides an evaluation suite of the VisualDSP++ integrated development and debug environment. The VisualDSP++ software included with the EZ-KIT Lite is limited in program memory size for use solely with the EZ-KIT Lite product.


Part Number:
ADZS-BF533-EZLITE


Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support


For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EMULATOR-ADSP

Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators

Features and Benefits

  • JTAG/SWD support for Blackfin, Blackfin+, SHARC and multi-core SHARC+ with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 8.1, Window 7 compatible
  • Multiple processor I/O voltage support: 1.8V, 2.5V, and 3.3V
  • Multiprocessor support
  • JTAG/SWD clock operation of 5 MHz on the ICE-1000
  • JTAG/SWD clock operation up to 46 MHZ on the ICE-2000
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1000 and ICE-2000 emulators facilitate the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, these emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors.

New debug feature added for the ICE-1000/ICE-2000:


  • Coresight Serial Wire Debug (SWD) 

EMULATOR-USB & HP USB ICE
USB-Based Emulator and High Performance USB-Based Emulator
EVAL-USBLAN-EZEXT
The Blackfin USB-LAN EZ-Extender board is a low-cost, plug-on extender for the ADSP-BF533 EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite, and ADSP-BF561 EZ-KIT Lite. This extender extends the capabilities of the Blackfin evaluation system by providing support USB 2.0 and 10/100 Ethernet. For information about compatible EZ-Board products, see the processors family's Software and Tools page.
Blackfin USB-LAN EZ-Extender board
EVAL-BF533-EZLITE
OBSOLETE: The ADSP-BF533 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF531, ADSP-BF532, and ADSP-BF533 Blackfin processor family. This evaluation board is obsolete and no longer recommended.
ADSP-BF533 EZ-Kit Lite Evaluation Board
EMULATOR-ADSP
Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators
EMULATOR-ADSP

Latest Discussions

No discussions on ADSP-BF532 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed