PD-1260
量产NEMA 23 smart stepper motor 12 to 52V, 55Ncm, 256 µSteps, SixPoint ramp controller with USB, S/D RS485 and CAN interface, SensOstep, StallGuard2 and CoolStep, StealthChop
- 产品模型
- 10
概述
- Stepper Motor NEMA23 / 57mm or NEMA24 / 60mm or NEMA34 / 86mm
- 0.55 - 7.0Nm
- With controller / driver
- Linear and sixPoint™ ramps
- +24V and +48V DC supply voltage
- Up to 5.5A RMS motor current
- RS485, CAN & USB interface
- Integrated SensOstep™ encoder and support for external encoder
- S/D interface
- Multi-purpose inputs and outputs
The PD57/60/86-1260 is a powerful and compact full mechatronic solution, made up of a TMCM-1260 stepper control module and a NEMA 23, NEMA 24 or NEMA 34 (57mm, 60mm or 86mm flange size) motor. Dynamic current control and quiet, smooth and efficient operation are combined with StealthChop™, DcStep™, StallGuard™ and CoolStep™ features.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
APPLICATIONS
- Laboratory Automation
- Manufacturing
- Semiconductor Handling
- Robotics
- Factory Automation
- Test & Measurement
- Life Science
- Biotechnology
- Liquid Handling
Technical Details
To see a comparison table of the models for the PD-1260, please click the button below.
参考资料
用户手册 1
软件手册 4
器件驱动器 2
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| PD57-1-1260-CANOPEN | MOD | ||
| PD57-1-1260-TMCL | MOD | ||
| PD57-2-1260-CANOPEN | MOD | ||
| PD57-2-1260-TMCL | MOD | ||
| PD60-3-1260-CANOPEN | MOD | ||
| PD60-3-1260-TMCL | MOD | ||
| PD60-4-1260-CANOPEN | MOD | ||
| PD60-4-1260-TMCL | MOD | ||
| PD86-3-1260-CANOPEN | MOD | ||
| PD86-3-1260-TMCL | MOD |
| 产品型号 | 产品生命周期 | PCN |
|---|---|---|
|
4月 20, 2021 - PCN 2021-04-20 Firmware CANopen V323 Firmware Update |
||
| PD57-1-1260-CANOPEN | 量产 | |
| PD57-2-1260-CANOPEN | 量产 | |
| PD60-3-1260-CANOPEN | 量产 | |
| PD60-4-1260-CANOPEN | 量产 | |
| PD86-3-1260-CANOPEN | 量产 | |
软件资源
器件驱动器 2
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
找不到您所需的软件或驱动?
工具及仿真模型
最新评论
需要发起讨论吗? 没有关于 PD-1260的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论