电机编码器

使用电机编码器监控驱动器不仅可以提高应用效率,还可以指示其所处的状态。适用于无刷直流电机以及步进电机的增量式光学编码器能够以应用所需的精确扭矩和RPM驱动电机,因此可以在应用中使用更小的驱动器,从而拓展新的用例。
Viewing:

分类产品

相关资源

Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目

Real-Time Feedback and Control

Under common conditions, the position of a stepper motor is deterministic and predictable, but what about when the motor does not behave as expected? Many devices demand real-world, real-time feedback from the motor for added safety and monitoring purposes. Closed-loop operation of motors can furthermore increase the efficiency and overall performance of your application, for example by reducing the current when the motor is on standby and increasing the current under load conditions. As such, closed-loop control increases the system’s control reliability and flexibility.
campaign-image
campaign-image

Real-Time Feedback and Control

Under common conditions, the position of a stepper motor is deterministic and predictable, but what about when the motor does not behave as expected? Many devices demand real-world, real-time feedback from the motor for added safety and monitoring purposes. Closed-loop operation of motors can furthermore increase the efficiency and overall performance of your application, for example by reducing the current when the motor is on standby and increasing the current under load conditions. As such, closed-loop control increases the system’s control reliability and flexibility.