智能电机
ADI Trinamic的PANdrive是率先进入市场的一款智能电机解决方案,当时大多数人还在考虑电机和放大器。如今,PANdrive系列体现了ADI公司在电机和运动控制方面积累数十年的经验。PANdrive智能电机是业内公认的优质产品,提供多种尺寸,作为机电一体化解决方案能够满足各种需求
查看产品选型表
Viewing:
分类产品
PD-1461
量产
NEMA 24 smart stepper motor 12 to 52V, 3Nm, 256 µSteps, EtherCAT interface, closed loop
PD-1243
量产
NEMA 17 smart stepper motor 22Ncm, 256 µSteps, SixPoint ramp controller with CAN interface, SensOstep, StallGuard2 and CoolStep, StealthChop
PD-1378
量产
NEMA 23 smart stepper motor 12 to 52V, 55Ncm, 256 µSteps, S-Shaped and SixPoint ramp controller with CAN interface, closed loop
PD-1278
量产
NEMA 24 smart stepper motor 12 to 52V, 3Nm, 256 µSteps, SixPoint ramp controller with CAN interface, SensOstep, StallGuard2 and CoolStep, StealthChop
PD-1210
量产
NEMA8 / 20mm flange size stepper motor and the TMCM-1210 controller / driver
PD-1276
量产
NEMA 23 smart stepper motor 12 to 52V, 55Ncm, 256 µSteps, SixPoint ramp controller with CAN interface, SensOstep, StallGuard2 and CoolStep, StealthChop
PD-1076
量产
NEMA 23 smart stepper motor 9 to 51V, 55Ncm, 256 µSteps, with S/D and UART interface, StallGuard2, CoolStep and StealthChop
PD-1241
量产
NEMA 17 smart stepper motor 10 to 30V, 40Ncm, 256 µSteps, SixPoint ramp controller, with USB, S/D, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep, StealthChop
PD-1370
量产
NEMA 17 smart stepper motor 9 to 28V, 22Ncm, 256 µSteps, S-Shaped and SixPoint ramp controller with RS485 interface, closed loop
PD-1260
量产
NEMA 23 smart stepper motor 12 to 52V, 55Ncm, 256 µSteps, SixPoint ramp controller with USB, S/D RS485 and CAN interface, SensOstep, StallGuard2 and CoolStep, StealthChop
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}