Learn more about our new, streamlined product navigation and improved parametric search tables enabling faster product selection.
Modulators & Demodulators
Products in Category
Related Resources

VIDEO
. Mar 17 2025
09:33Digital Factory of the Future
APPLICATION NOTE
.Mar 11 2025
AN-1390: Manual Band Selection for PLL Lock Time Reduction
APPLICATION NOTE
.Feb 3 2025
AN-920: Gain, LO, and Phase Compensation in a Single Sideband Transmitter Using the AD9788 TxDAC and ADL5372 Quadrature Modulator
APPLICATION NOTE
.Jan 21 2025
AN-2547: Providing Fixed Power Gain at the Output of an IQ Modulator

VIDEO
. Nov 20 2024
Industrial Sustainability - The Time for Action is Now!
APPLICATION NOTE
.Sep 4 2024
AN-2566: High Dynamic Range RF Transmitter Signal Chain Using Single External Frequency Reference for DAC Sample Clock and IQ Modulator LO Generation
APPLICATION NOTE
.Aug 19 2024
AN-2537: An IQ Demodulator-Based IF-to-Baseband Receiver with IF and Baseband Variable Gain and Programmable Baseband Filtering
APPLICATION NOTE
.Jul 12 2024
AN-1039: Correcting Imperfections in IQ Modulators to Improve RF Signal Fidelity
APPLICATION NOTE
.Jun 6 2024
AN-2536: Wideband LO PLL Synthesizer with Simple Interface to Quadrature Demodulators
APPLICATION NOTE
.Jan 11 2024
AN-0996: The Advantages of Using a Quadrature Digital Upconverter (QDUC) in Point-to-Point Microwave Transmit Systems
Related Tools
VRMS/dBm/dBu/dBV calculators
VRMS/dBm/dBu/dBV calculators
A utility to convert between standard units of power measurement and signal strength.
RF Impedance Matching Calculator
RF Impedance Matching Calculator
Calculates the network to match a line to a specific complex load.
ADIsimRF
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
ADIsimPLL™
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}