AD-SYNCHRONA14-EBZ
Overview
Features and Benefits
Processing System
- Raspberry Pi 4, ARM Cortex-A72, 2GB SDRAM
User Interfaces
- Gigabit Ethernet
- 2 × USB 3.0 ports
- 2 × USB 2.0 ports
- SPI interface
- GPIO
- 2 bicolor LEDs
- Male pin header
Clock Processing Devices
- HMC7044 (High Performance, 3.2 GHz, 14-Output Jitter Attenuator)
- AD9545 (1 PPS Synchronizer and Adaptive Clock Translator)
Clock Outputs
- 4 x TWINAX LVPECL AC&DC coupled, 100Ω diff
- 2 x SMA LVPECL AC coupled*
- 4 x SMA CMOS*
- 4 x SMA LVDS AC coupled*
*Configurable differential outputs, 50Ω diff
Clock Inputs
- 3 differential 100Ω SMA clock inputs
- PPS input
- SYNC input
- 10MHz input
Internal references
- 100Mhz and 122.88Mhz Ultra-Low Phase Noise VCXO's (-165dBc/Hz)
- 40Mhz and 38.4Mhz TCXO's (±1ppm) 50MHz OCXO(+/- 10ppb)
- Internal references are software configurable
Power supply
- DC 12V, 3A barrel jack
Product Details
The AD-SYNCHRONA14-EBZ is an ideal self-contained device to use in evaluation and prototyping of applications that need a highly accurate frequency and phase-controlled source clock. It is designed around the Analog Devices AD9545 and HMC7044 and greatly simplifies clock distribution and multi-channel synchronization in complex systems. It is intended to be used by trained professionals in a laboratory environment, and not intended as an end product for commercial use. It can be taken as a complete reference design and customised as required for any end customer applications. Full design details are made available free of charge.
The AD-SYNCHRONA14-EBZ comes in a 1U mechanical form factor. Using popular industry connector SMA and TwinAX interfaces most labs will already have the needed cables.
With its internal OCXO it can operate in standalone mode or be fed from a choice of external sources, such as 3 separate high speed differential clock inputs, a 10MHz reference and 1PPS. This flexibility combined with the capability to select either of the internal VCXO options of 100MHz or 122.88MHz, gives almost unlimited choice for the frequency of interest and accuracy needed for a wide variety of application areas.
APPLICATIONS
- High accuracy reference clock distribution
- Systems clocked from a single source
- Clocks derived from 100MHz or 122.88MHz
- Phased Array Systems, RADAR, EW, SATCOMS, SDR
- Bench Equipment
- Remote controlled operation
Markets and Technologies
Applicable Parts
Package Contents
- AD-SYNCHRONA14-EBZ
- 12V Power Supply
- Rack Mounting Flanges
- Voltage level adaptor add-on board
Getting Started
The AD-SYNCHRONA14-EBZ module comes with an SD card with the Linux image. All that the customer needs to do is to plug in the power adapter and plug in an ethernet connection. More info on how to connect to the device and how to use the GUI is in the user guide below.
Documentation & Resources
-
AD9695 FMC Card / AD-SYNCHRONA14-EBZ Reference Design9/12/2022WIKI
-
AD-SYNCHRONA14-EBZ User Guide (GitHub)4/16/2026
-
NEW
Scaling the RF Digitizer Subsystem—Part 1: How SOMs Accelerate Integration and Deployment8/31/2026
-
Phase Sync in Digital Phased Arrays Through Direct RF Sampling—Part 2: Achieving Phase Repeatability6/10/2026
-
Phase Sync in Digital Phased Arrays Through Direct RF Sampling—Part 1: The Basics2/12/2026