Low Phase Noise Amplifiers
Low Phase Noise amplifiers are critical for many applications requiring high signal integrity. This is especially relevant in instrumentation, defense, and telecommunication applications where low phase noise amplifiers are becoming increasingly important as the oscillators improve. Phase noise is described as the close-in noise to the carrier that can often appear as jitter on a clock signal. Analog Devices offers a large portfolio of low phase noise amplifiers to meet a variety of requirements in the LO network, receiver, as well as in the transmitter. Our portfolio supports a wide range of power levels and frequencies to provide the right solution for the given application.
Product Selection Table
Latest Resources
Low Phase Noise Amplifiers
SortOrder | Part# | RF Primary Function | # of Channels | Freq Response RF (min) (Hz) | Freq Response RF (max) (Hz) | Gain dB (typ) (dB) | Residual Phase Noise (typ) (dBc/Hz) | OIP3 (typ) (dBm) | Vs+ (min) (V) | Vs+ (max) (V) | Is (typ) (A) | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | ADL8150-Die | Driver Amp, Low Phase Noise | 1 | 6G | 14G | 13 | -172 | 31.5 | 3 | 6 | 76m | $89.00 (ADL8150ACHIP) |
2 | ADL8150ACPZN | Driver Amp, Low Phase Noise | 1 | 6G | 14G | 12 | -172 | 30 | 3 | 6 | 74m | $91.67 (ADL8150ACPZN) |
3 | HMC8412LP2FE | LNA, Low Phase Noise | 1 | 400M | 11G | 15 | - | 33 | - | 6 | 60m | $35.63 (HMC8412LP2FE) |
4 | HMC8412-Die | LNA, Low Phase Noise | 1 | 400M | 10G | 15 | - | 32 | 3 | 6 | 60m | $42.76 (HMC8412CHIPS) |
5 | HMC8411 | LNA, Low Phase Noise | 1 | 10M | 10G | 15 | -161 | 34 | 2 | 6 | 55m | - |
6 | ADPA9002 | Low Phase Noise, Power Amp | 1 | 0 | 10G | 15.5 | - | 40.5 | 10 | 15 | 385m | $102.77 (ADPA9002ACGZN) |
7 | HMC998APM5E | Low Phase Noise, Power Amp, Wideband Distributed Amps | 1 | 0 | 22G | 15 | - | 42 | 11 | 15 | 500m | - |
8 | HMC998ALP5E | Low Phase Noise, Power Amp, Wideband Distributed Amps | 1 | 0.1G | 20G | 11 | - | 41 | 11 | 15 | 500m | - |
9 | HMC998A-Die | Low Phase Noise, Power Amp, Wideband Distributed Amps | 1 | 0 | 22G | 14.5 | - | 43 | 11 | 15 | 500m | - |
10 | HMC907APM5E | Low Phase Noise, Power Amp, Wideband Distributed Amps | 1 | 200M | 22G | 13 | - | 40 | 8 | 11 | 350m | - |
11 | HMC907ALP5E | Low Phase Noise, Power Amp, Wideband Distributed Amps | 1 | 200M | 22G | 13 | - | 40 | 8 | 11 | 350m | - |
12 | HMC907A-Die | Low Phase Noise, Power Amp, Wideband Distributed Amps | 1 | 200M | 22G | 13.5 | - | 41 | 8 | 11 | 350m | - |
13 | HMC797APM5E | Low Phase Noise, Power Amp, Wideband Distributed Amps | 1 | 0 | 22G | 15 | -161 | 41 | 8 | 11 | 400m | - |
14 | HMC797ALP5E | Low Phase Noise, Power Amp, Wideband Distributed Amps | 1 | 0 | 22G | 15 | -161 | 41 | 8 | 11 | 400m | - |
15 | HMC797A-Die | Low Phase Noise, Power Amp, Wideband Distributed Amps | 1 | 0 | 22G | 15 | -161 | 41 | 8 | 11 | 400m | - |
16 | HMC5805A | Driver Amp, Low Phase Noise, Power Amp, Wideband Distributed Amps | 1 | 0 | 40G | 11.5 | - | 29 | 10 | 12 | 175m | - |
17 | HMC589A | Gain Block, Low Phase Noise | 1 | 0 | 4G | 21 | -172 | 32 | - | - | 82m | - |
18 | HMC930A-Die | Driver Amp, Low Phase Noise, Power Amp, Wideband Distributed Amps | 1 | 0 | 40G | 13 | - | 33.5 | - | - | 175m | - |
19 | HMC788A![]() | Gain Block, Low Phase Noise | 1 | 10M | 10G | 14 | -153 | 33 | 4.5 | 5.5 | 76m | - |
20 | ADL5611 | Gain Block, Low Phase Noise | 1 | 30M | 6G | 22.2 | -156 | 40 | 4.75 | 5.25 | 91m | $1.99 (ADL5611ARKZ-R7) |
21 | ADL5544 | Gain Block, Low Phase Noise | 1 | 30M | 6G | 17.4 | -156 | 34.9 | 4.75 | 5.25 | 55m | $1.35 (ADL5544ARKZ-R7) |
22 | ADL5602 | Gain Block, Low Phase Noise | 1 | 50M | 4G | 19.3 | -162 | 42 | 4.5 | 5.5 | 89m | $1.75 (ADL5602ARKZ-R7) |
23 | ADL5521 | LNA, Low Phase Noise | 1 | 400M | 4G | 20.8 | - | 37 | 3 | 5 | 60m | $1.49 (ADL5521ACPZ-R7) |
24 | HMC606LC5 | LNA, Low Phase Noise, Wideband Distributed Amps | 1 | 2G | 18G | 12.5 | -166 | 22 | - | - | 64m | - |
25 | HMC606-Die | LNA, Low Phase Noise, Wideband Distributed Amps | 1 | 2G | 18G | 12.5 | -166 | 22 | - | - | 64m | - |
26 | HMC3653 | Gain Block, Low Phase Noise | 1 | 7G | 15G | 15 | -160 | 28 | - | 6 | 44m | - |
27 | HMC519LC4 | LNA, Low Phase Noise | 1 | 18G | 31G | 14.4 | -150 | 23 | - | 3 | 75m | - |
28 | HMC519-Die | LNA, Low Phase Noise | 1 | 18G | 32G | 15 | -150 | 26 | - | - | 75m | - |
29 | HMC460LC5 | LNA, Low Phase Noise, Wideband Distributed Amps | 1 | 0 | 20G | 14 | -155 | 29 | - | 8 | 75m | - |
30 | HMC460-Die | LNA, Low Phase Noise, Wideband Distributed Amps | 1 | 0G | 20G | 14 | -155 | 28 | - | - | 75m | - |
31 | HMC311ST89 | Gain Block, Low Phase Noise | 1 | 0M | 6G | 15 | -165 | 27 | 4.5 | 5.5 | 55m | - |
32 | HMC311SC70 | Gain Block, Low Phase Noise | 1 | 0M | 8G | 15 | -165 | 30 | 4.5 | 5.5 | 55m | - |
33 | HMC311LP3 | Gain Block, Low Phase Noise | 1 | 0M | 6G | 14.5 | -165 | 32 | 4.5 | 5.5 | 55m | - |
34 | HMC326 | Driver Amp, Low Phase Noise, Low Power Transceiver | 1 | 3G | 4.5G | 21 | -167 | 36 | - | 5 | 130m | - |