MAX2062

Obsolete

Dual 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Analog/Digital VGA

Industry's Only Fully Programmable, Multistate, Analog and Digital Dual VGA

Viewing:

Overview

  • Independently Controlled Dual Paths
  • 50MHz to 1000MHz RF Frequency Range
  • Pin-Compatible Family Includes
    • MAX2063 (Digital-Only VGA)
    • MAX2064 (Analog-Only VGA)
  • 19.4dB (typ) Maximum Gain
  • 0.34dB Gain Flatness Over 100MHz Bandwidth
  • 64dB Gain Range (33dB Analog Plus 31dB Digital)
  • 56dB Path Isolation (at 200MHz)
  • Built-In 8-Bit DACs for Analog Attenuation Control
  • Supports Four Rapid-Fire Preprogrammed Attenuator States
    • Quickly Access Any One of Four Customized Attenuator States
    • Ideal for Fast-Attack, High-Level Blocker Protection
    • Protects ADC Overdrive Condition
  • Excellent Linearity (Configured with Amp Last at 200MHz)
    • +41dBm OIP3
    • +56dBm OIP2
    • +19dBm Output 1dB Compression Point
  • 7.3dB Typical Noise Figure (at 200MHz)
  • Fast, 25ns Digital Switching
  • Very Low Digital VGA Amplitude Overshoot/Undershoot
  • Single +5V Supply (or +3.3V Operation)
  • Amplifier Power-Down Mode for TDD Applications
MAX2062
Dual 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Analog/Digital VGA
MAX2062: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Amplifiers 7
MAX2027 PRODUCTION IF Digitally Controlled Variable-Gain Amplifier
MAX2055 PRODUCTION Digitally Controlled, Variable-Gain, Differential ADC Driver/Amplifier
MAX2057 PRODUCTION 1300MHz to 2700MHz Variable-Gain Amplifier with Analog Gain Control
MAX2056 PRODUCTION 800MHz to 1000MHz Variable-Gain Amplifier with Analog Gain Control
MAX2066 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Digital VGA
MAX2067 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Analog-Controlled VGA
MAX2065 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Analog/Digital VGA
Variable Gain Amplifiers (VGA) 4
MAX2059 Obsolete 1700MHz to 2200MHz, High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer
MAX2058 PRODUCTION 700MHz to 1200MHz High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer
MAX2063 Obsolete Dual 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Digital VGA
MAX2064 PRODUCTION 50MHz to 1000MHz, High-Linearity, Serial/Analog-Controlled VGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2062 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed