MAX19790

PRODUCTION

250MHz to 4000MHz Dual, Analog Voltage Variable Attenuator

High-Performance RF VVA Features 44dB of Linearly Controlled Dynamic Range and Excellent Attenuation Flatness

Viewing:

Overview

  • 250MHz to 4000MHz RF Frequency Range
  • Integrates Two Analog Attenuators in One Monolithic Device
  • Flexible Attenuation-Control Ranges
    • 22dB (per Attenuator)
    • 44dB (Both Attenuators Cascaded)
  • 2.4dB 1500MHz Insertion Loss (per Attenuator)
  • Linear dB/V Analog Control Response Curve Simplifies Automatic Leveling Control and Gain-Trim Algorithms
  • Excellent Attenuation Flatness Over Wide Frequency Ranges and Attenuation Settings
  • Low 7.3mA Supply Current
  • Single +5.0V Supply Voltage
MAX19790
250MHz to 4000MHz Dual, Analog Voltage Variable Attenuator
MAX19790: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Amplifiers 7
MAX2067 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Analog-Controlled VGA
MAX2066 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Digital VGA
MAX2057 PRODUCTION 1300MHz to 2700MHz Variable-Gain Amplifier with Analog Gain Control
MAX2056 PRODUCTION 800MHz to 1000MHz Variable-Gain Amplifier with Analog Gain Control
MAX2055 PRODUCTION Digitally Controlled, Variable-Gain, Differential ADC Driver/Amplifier
MAX2027 PRODUCTION IF Digitally Controlled Variable-Gain Amplifier
MAX2065 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Analog/Digital VGA
Variable Gain Amplifiers (VGA) 2
MAX2059 Obsolete 1700MHz to 2200MHz, High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer
MAX2058 PRODUCTION 700MHz to 1200MHz High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on MAX19790 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed