MAX17501

PRODUCTION

60V, 500mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter

60V Synchronous Buck Converter with Internal FETs Enables High Efficiency

Viewing:

Overview

  • Eliminates External Components and Reduce Total Cost
    • No Schottky-Synchronous Operation for High Efficiency and Reduced Cost
    • Internal Compensation and Feedback Divider for 3.3V and 5V Fixed Outputs
    • All-Ceramic Capacitors, Ultra-Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 60V Input Voltage Range
    • 0.9V to 92%VIN Adjustable Output Voltage
    • Delivers up to 500mA
    • 600kHz and 300kHz Switching Frequency Options
    • Available in a 10-Pin, 3mm x 2mm TDFN Package
  • Reduces Power Dissipation
    • Peak Efficiency > 90%
    • PFM Feature for High Light-Load Efficiency
    • Shutdown Current = 0.9µA (typ)
  • Operates Reliably in Adverse Industrial Environments
    • Hiccup-Mode Current Limit, Sink Current Limit, and Autoretry Startup
    • Built-In Output-Voltage Monitoring (Open-Drain Active-Low RESET Pin)
    • Resistor-Programmable EN/UVLO Threshold
    • Adjustable Soft-Start and Prebiased Power-Up
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
MAX17501
60V, 500mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter
MAX17501: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 5
MAX5033 PRODUCTION 500mA, 76V, High-Efficiency, MAXPower Step-Down DC-DC Converter
MAX5035 PRODUCTION 1A, 76V, High-Efficiency MAXPower Step-Down DC-DC Converter
MAX15062 PRODUCTION 60V, 300mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converters
MAX17502 PRODUCTION 60V, 1A, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter
MAX17503 PRODUCTION 4.5V-60V, 2.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 2


Evaluation Kits

MAX17501FTEVKIT

Evaluation Kit for the MAX17501B and MAX17501F

Features and Benefits

  • Operates from a 6V to 60V Input Supply
  • 5V Fixed Output Voltage
  • 500mA Output Current
  • 600kHz Switching Frequency
  • Enable/UVLO Input
  • Resistor-Programmable UVLO Threshold
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • PFM/PWM (MAX17501B EV Kit)
  • PWM (MAX17501F EV Kit)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17501B/MAX17501F evaluation kits (EV kits) provide proven designs to evaluate the MAX17501B/ MAX17501F high-efficiency, high-voltage, synchronous step-down DC-DC converters. The EV kits use these devices to generate a fixed 5V at load currents up to 500mA from a 6V to 60V input supply. The MAX17501B supports a PFM control scheme with high light-load efficiency, while the MAX17501F features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions.

Applications

  • Automotive
  • Base Station, VOIP, Telecom
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • Home Theater
  • HVAC and Building Control
  • Industrial Process Control

MAX17501BTEVKIT

Evaluation Kit for the MAX17501B and MAX17501F

Features and Benefits

  • Operates from a 6V to 60V Input Supply
  • 5V Fixed Output Voltage
  • 500mA Output Current
  • 600kHz Switching Frequency
  • Enable/UVLO Input
  • Resistor-Programmable UVLO Threshold
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • PFM/PWM (MAX17501B EV Kit)
  • PWM (MAX17501F EV Kit)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17501B/MAX17501F evaluation kits (EV kits) provide proven designs to evaluate the MAX17501B/ MAX17501F high-efficiency, high-voltage, synchronous step-down DC-DC converters. The EV kits use these devices to generate a fixed 5V at load currents up to 500mA from a 6V to 60V input supply. The MAX17501B supports a PFM control scheme with high light-load efficiency, while the MAX17501F features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions.

Applications

  • Automotive
  • Base Station, VOIP, Telecom
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • Home Theater
  • HVAC and Building Control
  • Industrial Process Control

MAX17501GTEVKIT

Evaluation Kit for the MAX17501G

Features and Benefits

  • Operates from a 14V to 60V Input Supply
  • 12V Output Voltage
  • 500mA Output Current
  • 600kHz Switching Frequency
  • Enable/UVLO Input
  • Resistor-Programmable UVLO Threshold
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17501G EV kit provides a proven design to evaluate the MAX17501G high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 12V at load currents up to 500mA from a 14V to 60V input supply. The EV kit features a 600kHz fixed switching frequency for optimum efficiency and component size. The EV kit features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions.

Applications

  • Automotive
  • Base Station, VOIP, Telecom
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • Home Theater
  • HVAC and Building Control
  • Industrial Process Control

MAX17501ETEVKIT

Evaluation Kit for the MAX17501A and MAX17501E

Features and Benefits

  • Operates from a 4.5V to 60V Input Supply
  • 3.3V Fixed Output Voltage
  • 500mA Output Current
  • 600kHz Switching Frequency
  • Enable/UVLO Input
  • Resistor-Programmable UVLO Threshold
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • PFM/PWM (MAX17501A EV Kit)
  • PWM (MAX17501E EV Kit)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17501A/MAX17501E evaluation kits (EV kits) provide proven designs to evaluate the MAX17501A/MAX17501E high-efficiency, high-voltage, synchronous step-down DC-DC converters. The EV kits use these devices to generate a fixed 3.3V, at load currents up to 500mA, from a 4.5V to 60V input supply. The MAX17501A supports a PFM control scheme with high light-load efficiency, while the MAX17501E features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions.

Applications

  • Automotive
  • Base Station, VOIP, Telecom
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • Home Theater
  • HVAC and Building Control
  • Industrial Process Control

MAX17501ATEVKIT

Evaluation Kit for the MAX17501A and MAX17501E

Features and Benefits

  • Operates from a 4.5V to 60V Input Supply
  • 3.3V Fixed Output Voltage
  • 500mA Output Current
  • 600kHz Switching Frequency
  • Enable/UVLO Input
  • Resistor-Programmable UVLO Threshold
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • PFM/PWM (MAX17501A EV Kit)
  • PWM (MAX17501E EV Kit)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17501A/MAX17501E evaluation kits (EV kits) provide proven designs to evaluate the MAX17501A/MAX17501E high-efficiency, high-voltage, synchronous step-down DC-DC converters. The EV kits use these devices to generate a fixed 3.3V, at load currents up to 500mA, from a 4.5V to 60V input supply. The MAX17501A supports a PFM control scheme with high light-load efficiency, while the MAX17501E features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions.

Applications

  • Automotive
  • Base Station, VOIP, Telecom
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • Home Theater
  • HVAC and Building Control
  • Industrial Process Control

MAX17501HTEVKIT

Evaluation Kit for the MAX17501H

Features and Benefits

  • Operates from a 4.5V to 60V Input Supply
  • 2.5V Output Voltage
  • 500mA Output Current
  • 300kHz Switching Frequency
  • Enable/UVLO Input
  • Resistor-Programmable UVLO Threshold
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17501H EV kit provides a proven design to evaluate the MAX17501H high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit uses the MAX17501H device to generate 2.5V at load currents up to 500mA from a 4.5V to 60V input supply. The MAX17501H features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions.

Applications

  • Automotive
  • Base Station, VOIP, Telecom
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • Home Theater
  • HVAC and Building Control
  • Industrial Process Control

MAX17501GTEVKITE

Evaluation Kit for the MAX17501 in TDFN Package

Features and Benefits

  • Operates from a 6.5V to 60V Input Supply
  • Programmed 5V Output Voltage, 500mA Load Current
  • 600kHz Switching Frequency
  • Enable/UVLO Input
  • Resistor-Programmable UVLO Threshold
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAX17501GTEVKITE# provides a proven design to evaluate the MAX17501G high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit generates 5V at load currents up to 500mA from a 6.5V to 60V input supply. The EV kit features a 600kHz fixed switching frequency for optimum efficiency and component size. The EV kit features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX17501 data sheet.

Applications

  • Base Station, VOIP, Telecom
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • Home Theater
  • HVAC and Building Control
  • Industrial Process Control

MAX17501FTEVKIT
Evaluation Kit for the MAX17501B and MAX17501F
MAX17501BTEVKIT
Evaluation Kit for the MAX17501B and MAX17501F
MAX17501GTEVKIT
Evaluation Kit for the MAX17501G
MAX17501ETEVKIT
Evaluation Kit for the MAX17501A and MAX17501E
MAX17501ATEVKIT
Evaluation Kit for the MAX17501A and MAX17501E
MAX17501HTEVKIT
Evaluation Kit for the MAX17501H
MAX17501GTEVKITE
Evaluation Kit for the MAX17501 in TDFN Package

Reference Designs

MAXREFDES89
MAXREFDES89 Circuits from the lab

MAX14871 Full-Bridge DC Motor Driver mbed Shield

Features and Benefits

Features

  • 7V to 36V supply voltage range
  • On-board DC-DC for supplying VIN to mbed board
  • mbed library available
  • 2A (max) current regulation limit per motor driver
  • Four motor drivers available
  • Arduino shield form factor

Competitive Advantages

  • Safe with 25% ripple current regulation flexible with wide supply voltage range
  • Saves power with Low RON
  • Robust with short-circuit protection to GND/VCC
MAXREFDES1274
MAXREFDES1274 Circuits from the lab

5V, 500mA Buck Converter using the MAX17501F

Features and Benefits

  • Ultra-Compact Layout (31.52mm2 Footprint Size)
  • Wide Input Voltage Range of 6.5V to 60V
  • 500mA Output Current
  • 5V Output Voltage
  • 600kHz Switching Frequency
  • Adjustable Soft-Start Time (SS)
  • Enable/Undervoltage Lockout (EN/UVLO)
  • Open-Drain Reset Output Functionality
  • Peak-Current-Mode Control with Pulse-Width Modulation (PWM)
MAXREFDES75
MAXREFDES75 Circuits from the lab

MAXREFDES75#: 24-Bit Weigh Scale with a 16-Bit DAC, 0 to 10V Output

Features and Benefits

  • Ratiometric measurement or measurement compared to a precision voltage reference
  • User-programmable offset and gain calibration for sensor (load cell)
  • User-programmable offset and gain calibration for DAC
  • User-programmable voltage output range mapping
MAXREFDES46
MAXREFDES46 Circuits from the lab

4-Channel Analog Input/Output

Features and Benefits

Features

  • Programmable high-accuracy current/voltage output
  • High accuracy
  • ±10V, 0 to 10V, and 4–20mA Inputs
  • Current output drives 0 to 1kΩ
  • Voltage output drives loads down to 1kΩ
  • Extensive error reporting
  • Isolated power and data
  • Device drivers
  • Example C source code

Competitive Advantages

  • Flexibility
  • System safety
  • Small solution size

Applications

  • PLCs
  • DCS
  • Distributed I/Os
  • Embedded systems
  • Industrial control and automation
MAXREFDES1180
MAXREFDES1180 Circuits from the lab

-12V/100mA, Negative Output Power Supply Using the MAX17501

Features and Benefits

  • No Schottky-synchronous operation for high efficiency and reduced cost
  • Ultra-compact layout
  • All-ceramic capacitors
  • Reduces power dissipation
MAXREFDES1181
MAXREFDES1181 Circuits from the lab

-5V/150mA, Negative Output Power Supply Using the MAX17501

Features and Benefits

  • No Schottky-Synchronous Operation for High Efficiency and Reduced Cost
  • Ultra-Compact Layout
  • All-Ceramic Capacitors
  • Reduces Power Dissipation
  • MAXREFDES89
    MAX14871 Full-Bridge DC Motor Driver mbed Shield
    MAXREFDES89
    MAXREFDES89 Block Diagram.
    MAXREFDES1274
    5V, 500mA Buck Converter using the MAX17501F
    MAXREFDES1274
    MAXREFDES75
    MAXREFDES75#: 24-Bit Weigh Scale with a 16-Bit DAC, 0 to 10V Output
    MAXREFDES75
    MAXREFDES75 System Block Diagram
    MAXREFDES46
    4-Channel Analog Input/Output
    MAXREFDES46
    MAXREFDES46-Fig01
    MAXREFDES1180
    -12V/100mA, Negative Output Power Supply Using the MAX17501
    MAXREFDES1180
    MAXREFDES1181
    -5V/150mA, Negative Output Power Supply Using the MAX17501
    MAXREFDES1181

    Latest Discussions

    No discussions on MAX17501 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed