MAX5035
PRODUCTION1A, 76V, High-Efficiency MAXPower Step-Down DC-DC Converter
- Part Models
- 27
- 1ku List Price
- Starting From $2.84
Overview
- Wide 7.5V to 76V Input Voltage Range
- Fixed (3.3V, 5V, 12V) and Adjustable (1.25V to 13.2V) Versions
- 1A Output Current
- Efficiency Up to 94%
- Internal 0.4Ω High-Side DMOS FET
- 350µA Quiescent Current at No Load, 10µA Shutdown Current
- Internal Frequency Compensation
- Fixed 125kHz Switching Frequency
- Thermal Shutdown and Short-Circuit Current Limit
- 8-Pin SO and PDIP Packages
The MAX5035 easy-to-use, high-efficiency, high-voltage, step-down DC-DC converter operates from an input voltage up to 76V and consumes only 270µA quiescent current at no load. This pulse-width modulated (PWM) converter operates at a fixed 125kHz switching frequency at heavy loads, and automatically switches to pulse-skipping mode to provide low quiescent current and high efficiency at light loads. The MAX5035 includes internal frequency compensation simplifying circuit implementation. The device uses an internal low-on-resistance, high-voltage, DMOS transistor to obtain high efficiency and reduce overall system cost. This device includes undervoltage lockout, cycle-by-cycle current limit, hiccup mode output short-circuit protection, and thermal shutdown.
The MAX5035 delivers up to 1A output current. The output current may be limited by the maximum power dissipation capability of the package. External shutdown is included, featuring 10µA (typ) shutdown current. The MAX5035A/B/C versions have fixed output voltages of 3.3V, 5V, and 12V, respectively, while the MAX5035D/E versions have an adjustable output voltage from 1.25V to 13.2V.
The MAX5035 is available in space-saving 8-pin SO and 8-pin plastic DIP packages and operates over the automotive (-40°C to +125°C) temperature range.
Applications
- Automotive
- Consumer Electronics
- Distributed Power
- Industrial
Documentation
Data Sheet 1
User Guide 1
Design Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX5035AASA+ | PRODUCTION | |
| MAX5035AASA+T | PRODUCTION | |
| MAX5035AUSA+ | PRODUCTION | |
| MAX5035AUSA+T | PRODUCTION | |
| MAX5035BASA+ | PRODUCTION | |
| MAX5035BASA+T | PRODUCTION | |
| MAX5035BUSA+ | PRODUCTION | |
| MAX5035BUSA+T | PRODUCTION | |
| MAX5035CASA+ | PRODUCTION | |
| MAX5035CASA+T | PRODUCTION | |
| MAX5035DASA+ | PRODUCTION | |
| MAX5035DASA+T | PRODUCTION | |
| MAX5035DUSA+ | PRODUCTION | |
| MAX5035DUSA+T | PRODUCTION | |
| MAX5035EASA+ | PRODUCTION | |
| MAX5035EUSA+ | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX5035AASA+T | PRODUCTION | |
| MAX5035AUSA+T | PRODUCTION | |
| MAX5035BASA+T | PRODUCTION | |
| MAX5035BUSA+T | PRODUCTION | |
| MAX5035CUSA+T | PRODUCTION | |
| MAX5035DASA+T | PRODUCTION | |
| MAX5035DUSA+T | PRODUCTION | |
| MAX5035EASA+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX5035CUSA+ | PRODUCTION | |
| MAX5035CUSA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX5033 | PRODUCTION | 500mA, 76V, High-Efficiency, MAXPower Step-Down DC-DC Converter |
Tools & Simulations
SPICE Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX5035 yet. Have something to say?
Start a Discussion on EngineerZone®