LTC2915

PRODUCTION

Voltage Supervisor with 27 Selectable Thresholds

Viewing:

Overview

  • 9 Selectable Supply Voltages
    • 12V, 5V, 3.3V, 2.5V, 1.8V
    • 1.5V, 1.2V, 1.0V, +ADJ (0.5V)
  • 3 Selectable Tolerances
    • –5%, –10%, –15% (LTC2915)
  • Manual Reset Input (LTC2916)
  • 1.5V to 5.5V Supply Operation
  • 6.2V Shunt Regulator for High Voltage Operation
  • Guaranteed Operation to 125°C
  • Guaranteed Threshold Accuracy: ±1.5%
  • Low Quiescent Current: 30µA Typical
  • Power Supply Glitch Immunity
  • Guaranteed RST for VCC = 0.8V
  • Low Profile (1mm) 8-Lead TSOT-23 (ThinSOT) and(3mm × 2mm) DFN Packages

The LTC2915/LTC2916 are low voltage single-supply monitors with selectable thresholds. The parts operate from 1.5V to 5.5V and consume a quiescent current of only 30µA.

Two three-state inputs select one of nine internally programmed thresholds without the need for external resistors. For the LTC2915, an additional three-state input determines the tolerance (–5%, –10%, –15%). The tolerance for the LTC2916 is fixed at –5%. Threshold accuracy is guaranteed at ±1.5% over the entire operating temperature range. Glitch filtering ensures reliable reset operation without false triggering.

The reset timeout may be set to 200ms or adjusted using an external capacitor. A separate manual reset input on the LTC2916 allows a simple push button interface.

Operation to 125°C makes the LTC2915 and LTC2916 suitable for automotive applications.

Applications

  • Handheld Devices
  • Cell Phone Base Stations
  • Automotive Control Systems
  • Network Servers
  • Optical Networking Systems

LTC2915
Voltage Supervisor with 27 Selectable Thresholds
1.8V, –5% Tolerance Supply Monitor Monitor Selection Table Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Stratix V GX FPGA Development Kit
DK-DEV-5SGXEA7N Dev Kit
LTC Parts List
DK-DEV-5SGXEA7N Block Diagram
DK-DEV-5SGXEA7N Power Tree
DK-DEV-5SGXEA7N Power Tree No TI

Latest Discussions

Recently Viewed