LTC1980

PRODUCTION

Combination Battery Charger and DC/DC Converter

Viewing:

Overview

  • Single Controller IC Includes Battery Charger Plus DC/DC Converter
  • Wall Adapter Voltage May be Above or Below Battery Voltage
  • LDO Controller Allows Simultaneous Charging and Regulating from Wall Adapter Input
  • Standalone Li-Ion Battery Charger Including Charge Termination, Overvoltage Protection, Shorted-Cell Detection and Battery Recharge
  • Selectable 4.1V, 4.2V, 8.2V and 8.4V Float Voltages
  • Simple NiMH and NiCd Battery Charger
  • Pin Programmable Regulator Burst Mode® Operation and Shutdown for High Efficiency
  • High Efficiency Current Mode 300kHz PWM
  • Reduced Component Architecture
  • Undervoltage Protection and Soft-Start Insures Start-Up with Current Limited Wall Adapter
  • Small 24-Pin SSOP Package
LTC1980
Combination Battery Charger and DC/DC Converter
Li-Ion Charger and DC/DC Converter Using One IC 3.3V Regulator Efficiency vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 1
LTM8061 RECOMMENDED FOR NEW DESIGNS 32V, 2A μModule (Power Module) Li-Ion/Polymer Battery Charger
Battery Monitors & Fuel Gauges 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Ideal Diodes and PowerPath Controllers 1
LTC2954 RECOMMENDED FOR NEW DESIGNS Push Button On/Off Controller with µP Interrupt
Overvoltage & Overcurrent Protectors 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC532A

LTC1980EGN | Regulator/Battery Charger Controller, VIN = 4V to 6.5V, VOUT = 3.3V @ 400mA, BATout 1A Imax

Product Details

DC532A: Demo Board for the LTC1980 Combination Battery Charger and DC/DC Converter.

DC532A
LTC1980EGN | Regulator/Battery Charger Controller, VIN = 4V to 6.5V, VOUT = 3.3V @ 400mA, BATout 1A Imax
DC532A - Schematic

Latest Discussions

Recently Viewed