LT8607

RECOMMENDED FOR NEW DESIGNS

42V, 750mA Synchronous Step-Down Regulator with 2.5μA Quiescent Current

Viewing:

Overview

  • Wide Input Voltage Range: 3.0V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation:
    • <3µA IQ Regulating 12VIN to 3.3VOUT
    • Output Ripple <10mVP-P
  • High Efficiency 2MHz Synchronous Operation
    • >93% Efficiency at 0.5A, 12VIN to 5VOUT
  • 750mA Maximum Continuous Output
  • Fast Minimum Switch-On Time: 35ns
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Allows Use of Small Inductors
  • Spread Spectrum Frequency Modulation for Low EMI
  • Low Dropout
  • Peak Current Mode Operation
  • Accurate 1V Enable Pin Threshold
  • Internal Compensation
  • Output Soft-Start and Tracking
  • Small Thermally Enhanced 10-Lead MSOP Package or 8-Lead 2mm × 2mm DFN Package
  • AEC-Q100 Qualified for Automotive Applications

The LT8607 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 1.7µA of non-switching quiescent current. The LT8607 can deliver 750mA of continuous current. Low ripple Burst Mode operation enables high efficiency down to very low output currents while keeping the output ripple below 10mVP-P. Internal compensation with peak current mode topology allows the use of small inductors and results in fast transient response and good loop stability. The EN/UV pin has an accurate 1V threshold and can be used to program VIN undervoltage lockout or to shut down the LT8607 reducing the input supply current to 1µA.

The MSOP package includes a SYNC pin to synchronize to an external clock, or to select Burst Mode operation or pulse-skipping with or without spread spectrum; the TR/SS pin programs soft-start or tracking. The DFN package omits these pins and can be purchased in pulse-skipping or Burst Mode operation.

Part Number Package Output Voltage  Synch Functionality
LT8607MSE MSE Programmable  Programmable
LT8607-5MSE MSE Fixed 5V Out

Programmable

 LT8607DFN DFN  Programmable 

Burst Mode Operation

LT8607BDFN  DFN  Programmable   Pulse-Skipping Mode

Applications

  • General Purpose Step Down Converter
  • Low EMI Step Down

LT8607
42V, 750mA Synchronous Step-Down Regulator with 2.5μA Quiescent Current
LT8607/LT8607B Application Circuit LT8607/LT8607B Performance Graph LT8607-8607B-pc LT8607/LT8607B Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8607

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LT8607
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2565A

LT8607EMSE Demo Board | Synchronous Buck, 5.5V ≤ VIN ≤ 42V, VOUT = 5V @ 750mA, fSW = 2MHz

Product Details

Demonstration Circuit 2565A is a 42V, 0.75A micropower synchronous step-down regulator featuring the LT8607. The demo board is designed for 5V output from a 5.5V to 42V input. The wide input range allows a variety of input sources, such as automotive batteries and industrial supplies. The LT8607 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes less than 3μA of quiescent current when output is regulated at 5V. Top and bottom power switches, compensation components and other necessary circuits are inside of the LT8607 to minimize external components and simplify design.

DC2565A
LT8607EMSE Demo Board | Synchronous Buck, 5.5V ≤ VIN ≤ 42V, VOUT = 5V @ 750mA, fSW = 2MHz
DC2565A Evaluation Board DC2565A Evaluation Board - Top View DC2565A Evaluation Board - Bottom View DC2565A

Reference Designs

Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 Circuits from the lab

Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection

Features and Benefits

  • Alias Free Quad Channel data acquisition
  • Alias free dual IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
Versal PRIME Circuits from the lab

AI XCXM1902 Minimum Rails and PL Performance

Features and Benefits

ADI Key Power Management Features for Versal PRIME XCXM1802 for Minimum Rails / PL Performance

  • Proposed Solution implements new LTC3887-1/LTC7051 combo
  • LTC3887-1 is a PMBus 2-phase, 2 loop, current mode controller. PMBus commands allow Vin, Vout, current, temperature, and fault status read back.
  • LTC7051 is new Silent Switcher 2 ADI MOS capable of delivering increased DC load while switching at higher frequencies. Increased DC load allows for decreased phase count and higher current density. Increased Fsw allows for increase bandwidth and excellent transient response.
  • LTC3636 is dual 6A, controlled on-time current mode monolithic (integrated FETs). Provides high performance compact solution for auxiliary rails.
  • LT8607 is a compact, high efficiency, high speed 750mA synchronous monolithic.
  • LTC3634 is a single chip solution for DDR rails providing VDD, VTT, and Vref in a monolithic solution.
Versal AI Core Board
Versal AI Core XCVC1902 Circuits from the lab

Edge Core FPGA Power Delivery Reference Design

Features and Benefits

The ADI Versal AI Core Power Reference Design Board has been tested and proven to power the key rails for the Xilinx Versal AI Core ACAP series. Using a PMBUs Multi Phase DC/DC controller coupled with ADI SilentMOS (ADI version of DrMOS) to deliver up to 240A of output current.

The ADI LTC3888-1 is an 8 Phase PMBUs DC/DC controller that is coupled with the LTC7051 ADI SilentMOS to provide a flexible and scalable design that can be tailored as needed for both higher and lower power applications by adding or subtracting the LTC7051 ADI SilentMOS.

Request schematic for ADI power used on the board.

Contact ADI if you have questions about the ADI power management solutions used on this board.

Versal AI Prime XCVC1802 Circuits from the lab

Features and Benefits

Versal™ AI Prime series solves a broad range of industry-specific problems with performance and flexibility. Some of these cases include storage acceleration, data center network acceleration, 5G xHaul and Passive optical networks.

Analog Devices, Inc. supports Versal AI power management by offering a full comprehensive solution inclusive of their next generation PM Bus Controller and ADI’s DrMOS. The Versal Demonstration boards support Mid-Voltage and High-Voltage applications without power management. For a complete list power designs and use cases Versal AI Prime please contact your local FAE.

Key Featrues Include

  • LTC3887-1 is a PMBus dual phase, current mode controller with ADI’s DrMOS. PMBus commands allow Vin, Vout, current, temperature, and fault status read back.
  • LTC7051 is a new Silent Switcher 2 ADI’s DrMOS capable of delivering increased DC load while switching at higher frequencies.  Increased DC load allows for decreased phase count and higher current density.  Increased Fsw allows for increase bandwidth and excellent transient response..
  • LTC3636 is a dual 6A, controlled on-time current mode monolithic (integrated FETs).  Provides high performance compact solution for auxiliary rails.
  • LT8607 is a compact, high efficiency, high speed 750mA synchronous monolithic.
  • LTC3634 is a single chip solution for DDR rails providing VDD, VTT, and Vref in a monolithic solution.
CN0561
Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection
Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 Eval Board Photo Angle View
CN0561 Eval Board Photo Top View
CN0561 Eval Board Photo Bottom View
Versal PRIME
AI XCXM1902 Minimum Rails and PL Performance
Versal AI Core XCVC1902
Edge Core FPGA Power Delivery Reference Design
Versal AI Core Board
Versal AI Core Board
Versal AI Core XCVC1902 Power Tree
Versal AI Prime XCVC1802

Latest Discussions

Recently Viewed