Digital to Analog Converters (DACs)
Digital to analog converters (DACs) convert digital data into analog signals, and are used in a variety of applications. Analog Devices has the industry’s largest portfolio of DACs ranging from 8 bits
Go to Product Selection Table
Viewing:
Subcategories
Direct Digital Synthesis
Analog Devices’ world-leading direct digital synthesis (DDS) ICs incorporate features such as
on-board comparators, RAM, PLLs, mixers, and registers. ADI’s DDS products provide fast acquisition, highly accurate PSK and FSK modulation, or high precision tuning resolution, among other benefits. They are an ideal synthesizer solution in applications where precise or agile frequency and phase control are required, such as systems for communications, test equipment, and radar.
High Speed DACs
Analog Devices’ high speed (≥30 MSPS) digital-to-analog converters (DACs) include wideband radio
frequency, intermediate frequency signal processing, and general-purpose baseband classes. These products are employed in wired and wireless communications, instrumentation, radar, electronic warfare, and other applications. Our portfolio of high speed DACs ranges from 30 MSPS to multi-GSPS with resolutions ranging from 8 bits to 16 bits. Our DACs are fully supported with complete data sheets and evaluation boards to reduce time to market and system design costs. These DACs are recommended for use with ADI’s clocking and timing products, as well as RF products and power management.
Precision DACs
Precision digital-to-analog converters (DACs) are critical data conversion components for
high-performance signal processing systems. Analog Devices has the industry’s largest portfolio of DACs covering 8 to 20 bits in resolution, best in class performance, smallest footprint, lowest power, and ease of use features. These features provide a simple design-in solution for the most challenging of biasing and control applications from component right through to signal chain level. A comprehensive suite of design-in support is available for all components from evaluation boards to LTSpice simulation.
Products in Category
AD5706R
RECOMMENDED FOR NEW DESIGNS
4-Channel, 16-Bit, Current Output DAC with On-Chip Reference and SPI
AD5705R
PRE-RELEASE
4-Channel, 12-Bit, Current Output DAC with On-Chip Reference and SPI
AD5711R
RECOMMENDED FOR NEW DESIGNS
8-channel 12-bit Configurable IDAC/VDAC with On-Chip Reference
AD5710R
RECOMMENDED FOR NEW DESIGNS
8-channel 16-bit Configurable IDAC/VDAC with On-Chip Reference
AD3531R
RECOMMENDED FOR NEW DESIGNS
4-Channel, 16-Bit Voltage Output DAC, On-Chip Reference, SPI
AD3531
RECOMMENDED FOR NEW DESIGNS
4-Channel, 16-Bit Voltage Output DAC, SPI
AD3530R
RECOMMENDED FOR NEW DESIGNS
8-Channel, 16-Bit Voltage Output DACs, On-Chip Reference, SPI
AD3530
RECOMMENDED FOR NEW DESIGNS
8-Channel, 16-Bit Voltage Output DACs, SPI
AD9122
PRODUCTION
Dual, 16-Bit, 1230 MSPS, TxDAC+® Digital-to-Analog Converter
AD45335
RECOMMENDED FOR NEW DESIGNS
32-Channel, 14-Bit DAC with Full-Scale Output Voltage Programmable from 50 V to 200 V
High Speed Converter Innovations on 28 nm CMOS
Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
High Speed Converter Innovations on 28 nm CMOS
Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}