AD5710R
RECOMMENDED FOR NEW DESIGNS8-channel 16-bit Configurable IDAC/VDAC with On-Chip Reference
- Part Models
- 1
- 1ku List Price
- Starting From $15.81
Overview
- Octal channel, configurable as any combination of VDAC or IDAC
- Guaranteed monotonicity : ±1 LSB16 Max DNL
- 50mA output current drive for IDAC and VDAC modes
- 70mV max headroom for VDAC mode
- 0.25V max headroom for IDAC mode
- 2.5V internal voltage reference, 3ppm/°C typical
- Device addressable SPI interface
- Output supply range: +1.71V to +5.5V
- Diagnostic monitoring for output voltage, output current, and die temperature
- Ultra small form factor: 2.1mm × 2.2mm, 25-ball WLCSP
- Operating temperature range: −40 °C to +125 °C
The AD5711R/AD5710R feature eight 12-/16-bit DAC channels that can be independently configured as either a current output digitalto- analog converter (IDAC) or a voltage output digital-to-analog converter (VDAC). The AD5711R/AD5710R include an integrated 2.5V, 3ppm/°C reference.
When the AD5711R/AD5710R outputs are configured as an IDAC, the output current range is 0mA to 50mA. When configured as a VDAC, the output voltage range is 0V to VREF or 0V to 2 × VREF.
The AD5711R/AD5710R are available in a 25-ball wafer level chip scale packaging (WLCSP) and are specified over the −40°C to +125°C temperature range.
Applications
- Optical networking
- Instrumentation
- Data acquisition
- Automatic test equipment
- Process control and industrial automation
Documentation
Data Sheet 1
User Guide 1
Device Drivers 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5710RBCBZ-RL7 | 25-ball WLCSP (2.143 mm x 2.193 mm x 0.50 mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 7, 2026 - 25_0284 AD5710R Data Sheet Revision |
||
| AD5710RBCBZ-RL7 | PRODUCTION | |
Software Resources
Device Drivers 6
Evaluation Software 2
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 2 | ||
| ADM7171 | RECOMMENDED FOR NEW DESIGNS | 6.5 V, 1 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO |
| ADP150 | PRODUCTION | Ultralow Noise, 150 mA CMOS Linear Regulator |
| Switching Regulators & Controllers 2 | ||
| MAX77839 | RECOMMENDED FOR NEW DESIGNS | 5.5V Input, 4.4A/3.6A Switching Current 6μA IQ Buck-Boost Converter |
| MAX77859 | RECOMMENDED FOR NEW DESIGNS | 2.5V to 22V Input, 7.8A Switching Current High-Efficiency Buck-Boost Converter for USB-PD/PPS Applications |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD5710R
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.