AD5711R

RECOMMENDED FOR NEW DESIGNS

8-channel 12-bit Configurable IDAC/VDAC with On-Chip Reference

Viewing:

Overview

  • Octal channel, configurable as any combination of VDAC or IDAC
  • Guaranteed monotonicity : ±1 LSB16 Max DNL
  • 50mA output current drive for IDAC and VDAC modes
  • 70mV max headroom for VDAC mode
  • 0.25V max headroom for IDAC mode
  • 2.5V internal voltage reference, 3ppm/°C typical
  • Device addressable SPI interface
  • Output supply range: +1.71V to +5.5V
  • Diagnostic monitoring for output voltage, output current, and die temperature
  • Ultra small form factor: 2.1mm × 2.2mm, 25-ball WLCSP
  • Operating temperature range: −40 °C to +125 °C
AD5711R
8-channel 12-bit Configurable IDAC/VDAC with On-Chip Reference
AD5710R Functional Block Diagram AD5710R/AD5711R Pin Configuration AD5711R Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 2
ADM7171 RECOMMENDED FOR NEW DESIGNS 6.5 V, 1 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
Switching Regulators & Controllers 2
MAX77859 RECOMMENDED FOR NEW DESIGNS 2.5V to 22V Input, 7.8A Switching Current High-Efficiency Buck-Boost Converter for USB-PD/PPS Applications
MAX77839 RECOMMENDED FOR NEW DESIGNS 5.5V Input, 4.4A/3.6A Switching Current 6μA IQ Buck-Boost Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD5710R

Evaluation Board for the AD5710R/AD5711R

Features and Benefits

  • Full featured evaluation board for the AD5710R
  • Evaluation kit compatible with AD5711R
  • Various link options
  • PC control in conjunction with the EVAL-SDP-CK1Z board

Product Details

This user guide details the operation of the EVAL-AD5710R-ARDZ for the AD5710R.

The EVAL-AD5710R-ARDZ features a power solution using the MAX77859 switching regulator to generate 6V via a USB-C cable. Additionally, on-board regulators such as the ADP150ACBZ-1.8 generate power for IOVDD and the ADM7171ACPZ to supply AVDD and PVDD. Also, an additional on-board voltage reference, the ADR3625BRMZ, is incorporated.

The EVAL-AD5710R-ARDZ interfaces with a PC via USB through the SDP-K1 board. A peripheral module interface (PMOD) is also available, allowing the evaluation board to operate without the SDP-K1. When using a microcontroller via the PMOD connection, the SDP-K1 must be disconnected, and ACE software functionality is not available.

The evaluation board is compatible with the AD5711R.

EVAL-AD5710R
Evaluation Board for the AD5710R/AD5711R
EVAL-AD5710R Board Photo Angle View EVAL-AD5710R Board Photo Top View EVAL-AD5710R Board Photo Bottom View

Latest Discussions

Recently Viewed