ADR445

PRODUCTION

Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source

Viewing:

Part Details

  • Ultralow noise (0.1 Hz to 10 Hz)
    • ADR440: 1 μV p-p
    • ADR441: 1.2 μV p-p
    • ADR443: 1.4 μV p-p
    • ADR444: 1.8 μV p-p
    • ADR445: 2.25 μV p-p
  • Superb temperature coefficient
    • A Grade: 10 ppm/°C
    • B Grade: 3 ppm/°C
  • Low dropout operation (supply voltage headroom): 500 mV
  • Input range: (VOUT + 500 mV) to 18 V
  • High output source and sink current
    • +10 mA and −5 mA, respectively
  • Wide temperature range: −40°C to +125°C
ADR445
Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR440-441-443-444-445 Functional Block Diagram ADR440-441-443-444-445 Functional Block Diagram ADR440-441-443-444-445-pc ADR440-441-443-444-445 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

18-Bit Accurate, ±10V Voltage Source
CN0200 Circuits from the lab

18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source

Features and Benefits

  • +/- 10V Industrial Level Voltage Output
  • High Precision 18-Bit Accurate
  • On-Chip Reference Buffers
High Precision, 24-Bit ADC Driver for Industrial Signals
CN0310 Circuits from the lab

24-Bit, 250 kSPS Single-Supply Data Acquisition System

Features and Benefits

  • 24-bit, 250kSPS ADC System
  • Industrial Signal Levels
  • Single Supply
18-bit Accurate, ±10 V Voltage Source
CN0177 Circuits from the lab

18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source

Features and Benefits

  • 18-bit accurate voltage output source
  • +/- 10V programmable output range
  • Less than +/- 0.5 dB INL & DNL all codes
CN0200
18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source
18-Bit Accurate, ±10V Voltage Source
CN0310
24-Bit, 250 kSPS Single-Supply Data Acquisition System
High Precision, 24-Bit ADC Driver for Industrial Signals
CN0177
18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source
18-bit Accurate, ±10 V Voltage Source

Latest Discussions

Recently Viewed