AD7688

PRODUCTION

500 kSPS 16- BIT Differential PulSAR® A/D Converter in µSOIC/QFN

Viewing:

Overview

  • 16 Bits Resolution with No Missing 16-Bit Codes
  • Throughput: 500 kSPS
  • INL: ±0.4 LSB Typ, ±1.5 LSB Max
  • S/(N+D): 95 dB @ 20 kHz
  • Power Dissipation:
    4 mW @ 100 kSPS
    4 µW @ 100 SPS
  • True Differential Analog input range: ±VREF 0 V to VREF with VREF up to VDD on Both Inputs
  • No Pipeline Delay
  • Single Supply 5V Operation with 1.8V to 5 V Logic Interface
  • Multiple ADCs Daisy Chain, with BUSY Indicator
  • Serial Interface SPI/QSPI/Wire/DSP compatible
  • µSOIC Package (µSO8 Size) and 3 mm by 3 mm QFN (LFCSP) (SOT23 size)
  • Pin-to-Pin Compatible with the AD7685, AD7686, AD7687
AD7688
500 kSPS 16- BIT Differential PulSAR® A/D Converter in µSOIC/QFN
AD7688 Functional Block Diagram AD7688 Pin Configuration AD7688 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 4
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
Operational Amplifiers (Op Amps) 9
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8615 PRODUCTION Precision 20 MHz CMOS Single RRIO Operational Amplifier
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Voltage References 4
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

AD7685 IBIS Models 1


Evaluation Kits

eval board
EVAL-AD7688

AD7688 Evaluation Board

Product Details

The EVAL-AD7688SDZ is a fully featured evaluation kit for the AD7688. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

eval board
EVAL-AD7688-PMDZ

16-Bit, 500 kSPS PulSAR® ADC PMOD Evaluation Board

Features and Benefits

  • 16-Bit Analog to Digital Converters
  • 500 kSPS
  • Unipolar, Differential Input
  • Standard SPI PMOD header/pin out
  • Connectable to 3rd Party FPGA and MCU Platforms

Product Details

The PMOD-compatible evaluation/prototyping board is a small form factor, low-cost analog-to-digital conversion option. When prototyping, this board is used in conjunction with your favorite MCU or FPGA development board which has the SPI PMOD peripheral connector. Direct electrical and physical connection will enable you to quickly develop software for your system.

This board can also be operated as an evaluation board using the System Demonstration Platform (EVAL-SDP-CB1Z) and an adaptor board (SDP-PMD-IB1Z). When operated with the System Demonstration Platform, a LabView software GUI is provided enabling the user to perform analysis of the ADC's performance.

EVAL-AD7688
AD7688 Evaluation Board
10 Lead PulSAR Evaluation Board
EVAL-AD7688-PMDZ
16-Bit, 500 kSPS PulSAR® ADC PMOD Evaluation Board
EVAL-AD7942-PMDZ Evaluation Board EVAL-AD7942-PMDZ Evaluation Board - Top View EVAL-AD7942-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed