ADG5209
RECOMMENDED FOR NEW DESIGNSHigh Voltage Latch-Up Proof, 4-Channel Multiplexer
- Part Models
- 4
- 1ku List Price
- Starting From $3.27
Overview
- Latch-up proof
- 2.9 pF off source capacitance
- 34 pF off drain capacitance
- 0.4 pC charge injection
- Low on resistance: 160 Ω typical
- ±9 V to ±22 V dual-supply operation
- 9 V to 40 V single-supply operation
- 48 V supply maximum ratings
- Fully specified at ±15 V, ±20 V, +12 V, and +36 V
- See data sheet for additional features
- Download ADG5209-EP data sheet (pdf)
- Military temperature range: –55°C to +125°C
- Controlled manufacturing baseline
- One assembly and test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/15601 DSCC Drawing Number
The ADG5208/ADG5209 are monolithic CMOS analog multiplexers comprising eight single channels and four differential channels, respectively. The ADG5208 switches one of eight inputs to a common output, as determined by the 3-bit binary address lines, A0, A1, and A2. The ADG5209 switches one of four differential inputs to a common differential output, as determined by the 2-bit binary address lines, A0 and A1.
An EN input on both devices enables or disables the device. When EN is disabled, all channels switch off. The ultralow capacitance and charge injection of these switches make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed coupled with high signal bandwidth make these devices suitable for video signal switching.
Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the power supplies. In the off condition, signal levels up to the supplies are blocked.
The ADG5208/ADG5209 do not have VL pins; instead, the logic power supply is generated internally by an on-chip voltage generator.
Product Highlights
- Trench Isolation Guards Against Latch-Up.
A dielectric trench separates the P and N channel transistors
to prevent latch-up even under severe overvoltage conditions. - 0.4 pC Charge Injection.
- Dual-Supply Operation.
For applications where the analog signal is bipolar, the
ADG5208/ADG5209 can be operated from dual supplies of up to ±22 V. - Single-Supply Operation.
For applications where the analog signal is unipolar, the
ADG5208/ADG5209 can be operated from a single rail power supply of up to 40 V. - 3 V Logic-Compatible Digital Inputs.
VINH = 2.0 V, VINL = 0.8 V. - No VL Logic Power Supply Required.
Applications
- Automatic test equipment
- Data acquisition
- Instrumentation
- Avionics
- Audio and video switching
- Communication systems
Documentation
Data Sheet 2
User Guide 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG5209BCPZ-RL7 | 16-Lead LFCSP (4mm x 4mm) | ||
| ADG5209BRUZ | 16-Lead TSSOP | ||
| ADG5209BRUZ-RL7 | 16-Lead TSSOP | ||
| ADG5209SRUZ-EP-RL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 17, 2023 - 23_0095 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADG5209BCPZ-RL7 | PRODUCTION | |
|
Aug 12, 2022 - 21_0271 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADG5209BCPZ-RL7 | PRODUCTION | |
|
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
| ADG5209BCPZ-RL7 | PRODUCTION | |
|
Jul 30, 2015 - 15_0159 ADG5208 and ADG5209 LFCSP Redesign resulting in Data Sheet Specification Changes |
||
| ADG5209BCPZ-RL7 | PRODUCTION | |
|
Sep 29, 2014 - 13_0248 Assembly and Test Transfer of Select 4x4 and 5x5mm LFCSP Products using 8900 Die Attach to STATS ChipPAC China |
||
| ADG5209BCPZ-RL7 | PRODUCTION | |
|
Nov 12, 2013 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
| ADG5209BCPZ-RL7 | PRODUCTION | |
|
Jul 23, 2015 - 14_0067 ADG5208 and ADG5209 TSSOP Redesign resulting in Data Sheet Specification Changes |
||
| ADG5209BRUZ | PRODUCTION | |
| ADG5209BRUZ-RL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADG5209BRUZ | PRODUCTION | |
| ADG5209BRUZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG5209
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.