ADA4625-1

RECOMMENDED FOR NEW DESIGNS

36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp

Viewing:

Overview

  • Wide gain bandwidth product: 18 MHz typical
  • High slew rate: 48 V/µs typical
  • Low voltage noise density: 3.3 nV/√Hz typical at 1 kHz
  • Low peak-to-peak noise: 0.15 µV p-p, 0.1 Hz to 10 Hz
  • Low input bias current: ±15 pA typical at TA = 25°C
  • Low offset voltage: ±80 µV maximum at TA = 25°C
  • Offset voltage drift: ±1.2 µV/°C maximum at TA = −40°C to 85°C
  • Fast settling: 0.01% in 700 ns typical
  • Wide range of operating voltages
    • Dual-supply operation: ±2.5 V to ±18 V
    • Single-supply operation: 5 V to 36 V
  • Input voltage range includes V−
  • Rail-to-rail output
  • High capacitive load drive capability
  • Output short-circuit current: ±46 mA
  • No phase reversal
  • Unity-gain stable
ADA4625-1
36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp
ADA4625-1: Voltage Noise Density vs. Frequency ADA4625-1 Block Diagram ADA4625-1 chipshot ADA4625-1 Pin Configuration ADA4625-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4625
  • ADA4625-1
  • ADA4625-2

SPICE Model 1

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4625-1

ADA4625-1 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADA4625-1
  • Enables quick prototyping
  • User defined circuit configuration
  • Edge mounted SMA connector provisions
  • Easy connection to test equipment and other circuits

Product Details

UG-1201 describes the evaluation board for the ADA4625-1 low noise, fast settling, single supply, rail-to-rail output (RRO), junction field effect transistor (JFET) op amp in an 8-lead small outline integrated circuit (SOIC) package with an exposed pad. The design of this evaluation board emphasizes simplicity and ease of use. This evaluation board is a 2-layer board that accommodates edge mounted SubMiniature version A (SMA) connectors on the inputs and outputs. The SMA connectors allow efficient connection to test equipment or other circuitry.


The evaluation board ground plane, components placement, and power supply bypassing are optimized for maximum circuit flexibility and performance. The exposed pad of the ADA4625-1 is connected to the ground plane on the evaluation board to enhance thermal and noise performance. The evaluation board uses a combination of surface mount technology (SMT) component case sizes 0603 and 0805, with the exception of the bypass capacitors, Capacitor C3 and Capacitor C5, which have a maximum standard size of 1206. The evaluation board also features a variety of unpopulated resistor and capacitor pads, which provide the user with multiple choices and extensive flexibility for different application circuits and configurations, such as active loop filters, transimpedance amplifiers (TIAs), and charge amplifiers.


The ADA4625-1 data sheet covers the specifications and details of the device operation and application circuit configurations and guidance. Consult the data sheet in conjunction with UG-1201 for a better understanding of the device operation, especially when powering up the evaluation board for the first time.

EVAL-ADA4625-1
ADA4625-1 Evaluation Board
EVAL-ADA4625-1ARDZTOP-web EVAL-ADA4625-1ARDZANGLE-web EVAL-ADA4625-1ARDZBOTTOM-web

Reference Designs

Figure 1. CN0568 Block Diagram
CN0568 Circuits from the lab

Fast switching, High Performance PLL and Quadband VCO Frequency Synthesizer

Features and Benefits

  • 8GHz - 26GHz Frequency Operation
  • Quadband VCO provides Low Phase Noise over Wideband
  • Onboard Reference Clock for ease of Use
  • Arduino Form Factor Compatible

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-09-02 02:36
    Ultra-Fast Switching, High Performance PLL Frequency Synthesizer
CN0568
Fast switching, High Performance PLL and Quadband VCO Frequency Synthesizer
Figure 1. CN0568 Block Diagram
CN0568 Evaluation Board - Angle View
CN0568 Evaluation Board - Top View
CN0568 Evaluation Board - Bottom View

Latest Discussions

No discussions on ADA4625-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed