Overview
Features and Benefits
- Full featured evaluation board for the ADA4625-1
 - Enables quick prototyping
 - User defined circuit configuration
 - Edge mounted SMA connector provisions
 - Easy connection to test equipment and other circuits
 
Product Details
UG-1201 describes the evaluation board for the ADA4625-1 low noise, fast settling, single supply, rail-to-rail output (RRO), junction field effect transistor (JFET) op amp in an 8-lead small outline integrated circuit (SOIC) package with an exposed pad. The design of this evaluation board emphasizes simplicity and ease of use. This evaluation board is a 2-layer board that accommodates edge mounted SubMiniature version A (SMA) connectors on the inputs and outputs. The SMA connectors allow efficient connection to test equipment or other circuitry.
The evaluation board ground plane, components placement, and power supply bypassing are optimized for maximum circuit flexibility and performance. The exposed pad of the ADA4625-1 is connected to the ground plane on the evaluation board to enhance thermal and noise performance. The evaluation board uses a combination of surface mount technology (SMT) component case sizes 0603 and 0805, with the exception of the bypass capacitors, Capacitor C3 and Capacitor C5, which have a maximum standard size of 1206. The evaluation board also features a variety of unpopulated resistor and capacitor pads, which provide the user with multiple choices and extensive flexibility for different application circuits and configurations, such as active loop filters, transimpedance amplifiers (TIAs), and charge amplifiers.
The ADA4625-1 data sheet covers the specifications and details of the device operation and application circuit configurations and guidance. Consult the data sheet in conjunction with UG-1201 for a better understanding of the device operation, especially when powering up the evaluation board for the first time.
Markets and Technologies
- 
                                                
                                                
- Protocol Analyzer Solutions
 - Parametric Measurement Solutions
 - Data Acquisition Solutions
 - Science Lab Equipment and Automation Solutions
 - Analytical Instruments
 - DC Sources and Power Supply Solutions
 - Oscilloscopes and Digitizer Solutions
 - Impedance Measurement and Analysis Solutions
 - Precision Measurement Solutions
 - Analytical Instrument Solutions
 - Weigh Scale Solutions