AD5755-1

PRODUCTION

Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control, HART Connectivity

Viewing:

Overview

  • 16-bit resolution and monotonicity
  • Dynamic power control for thermal management
  • Current and voltage output pins connectable to a single terminal
  • Current output ranges: 0 mA to 20 mA, 4 mA to 20 mA, or 0 mA to 24 mA
    • ±0.05% total unadjusted error (TUE) maximum
  • Voltage output ranges (with 20% overrange): 0 V to 5 V, 0 V to 10 V, ±5 V, and ±10 V
    • ±0.04% total unadjusted error (TUE) maximum
  • User programmable offset and gain
  • On-chip diagnostics
  • On-chip reference (±10 ppm/°C maximum)
  • −40°C to +105°C temperature range

The AD5755-1 is a quad, voltage and current output digital-to-analog converter (DAC) that operates with a power supply range from −26.4 V to +33 V. On-chip dynamic power control minimizes package power dissipation in current mode. This is achieved by regulating the voltage on the output driver from 7.4 V to 29.5 V using a dc-to-dc boost converter optimized for minimum on-chip power dissipation. Each channel has a corresponding CHART pin so that HART signals can be coupled onto the current output of the AD5755-1.

The device uses a versatile 3-wire serial interface that operates at clock rates of up to 30 MHz and is compatible with standard SPI, QSPI™, MICROWIRE™, DSP, and microcontroller interface standards. The interface also features optional CRC-8 packet error checking, as well as a watchdog timer that monitors activity on the interface.

PRODUCT HIGHLIGHTS

  1. Dynamic power control for thermal management.
  2. 16-bit performance.
  3. Multichannel.
  4. HART compliant.

 

APPLICATIONS

  • Process control
  • Actuator control
  • Programmable logic controllers (PLCs)
  • HART network connectivity

AD5755-1

Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control, HART Connectivity

AD5755-1 Functional Block Diagram AD5755-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 2
AD5700 PRODUCTION Low Power HART Modem
AD5700-1 PRODUCTION Low Power HART Modem with Precision Internal Oscillator
Data Isolators 3
ADUM1410 PRODUCTION Quad-Channel Digital Isolators
ADUM1411 PRODUCTION Quad-Channel Digital Isolator
ADUM1400 PRODUCTION Quad-Channel Digital Isolator (4/0 Channel Directionality)
Switching Regulators & Controllers 2
ADP2302 PRODUCTION 2A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator
ADP2303 PRODUCTION 3A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator
Voltage References 3
ADR02 PRODUCTION Ultracompact, Precision 5.0 V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD5755-1

AD5755-1 Evaluation Board

Product Details

The Evaluation board for the AD5755-1 contains a SDP connection and software allowing the AD5755-1 to be controlled from a SDP board.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD5755-1
AD5755-1 Evaluation Board
EVAL-AD5755-1SDZANGLE-web EVAL-AD5755-1SDZBOTTOM-web EVAL-AD5755-1SDZTOP-web

Reference Designs

4-Channel Multiplexed HART Analog Output Circuit
CN0418 Circuits from the lab

Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART

Features and Benefits

  • 4-Channels
  • +/- 10V , 4-20mA outputs
  • HART Compatible
  • Dynamic Power Control
  • Digital Slew Rate Limiting
CN0328 Top Level Block Diagram
CN0328 Circuits from the lab

Completely Isolated 4-Channel Multiplexed HART Analog Output Circuit

Features and Benefits

  • Complete HART compliant solution for 4mA to 20mA or voltage output 
  • Fully Isolated 
  • Four multiplexed outputs
CN0418
Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART
4-Channel Multiplexed HART Analog Output Circuit
EVAL-CN0418-ARDZ - Angle View
EVAL-CN0418-ARDZ - Top View
EVAL-CN0418-ARDZ - Bottom View
CN0328
Completely Isolated 4-Channel Multiplexed HART Analog Output Circuit
CN0328 Top Level Block Diagram

Latest Discussions

No discussions on AD5755-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed