AD5325
PRODUCTION2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 12-Bit DAC in a 10-Lead MicroSOIC Package
- Part Models
- 5
- 1ku List Price
- Starting From $8.96
Overview
- AD5305: 4 buffered 8-bit DACs in 10-lead MSOP
A version: ±1 LSB INL, B version: ±0.625 LSB INL - AD5315: 4 buffered 10-bit DACs in 10-lead MSOP
A version: ±4 LSB INL, B version: ±2.5 LSB INL - AD5325: 4 buffered 12-bit DACs in 10-lead MSOP
A version: ±16 LSB INL, B version: ±10 LSB INL - 2-wire (I2C®-compatible) serial interface
- 2.5 V to 5.5 V power supply
- Guaranteed monotonic by design over all codes
- Power-down to 80 nA @ 3 V, 200 nA @ 5 V
- Low power operation: 500 μA @ 3 V, 600 μA @ 5 V
- Three power-down modes
- Double-buffered input logic
- Output range: 0 V to VREF
- Power-on reset to 0 V
- Simultaneous update of outputs (LDAC function)
- Software clear facility
- Data readback facility
- On-chip rail-to-rail output buffer amplifiers
- Temperature range: −40°C to +105°C
The AD5305 / AD5315 / AD5325 are quad 8-, 10-, and 12-bit buffered voltage output DACs in a 10-lead MSOP that operate from a single 2.5 V to 5.5 V supply, consuming 500 μA at 3 V. Their on-chip output amplifiers allow rail-to-rail output swing with a slew rate of 0.7 V/μs. A 2-wire serial interface that operates at clock rates up to 400 kHz is used. This interface is SMBus compatible at VDD < 3.6 V. Multiple devices can be placed on the same bus.
The references for the four DACs are derived from one reference pin. The outputs of all DACs can be updated simultaneously using the software LDAC function.
The parts incorporate a power-on reset circuit, which ensures that the DAC outputs power up to 0 V and remain there until a valid write takes place to the device. There is also a software clear function to reset all input and DAC registers to 0 V. The parts contain a power-down feature that reduces the current consumption of the devices to 200 nA @ 5 V (80 nA @ 3 V).
The low power consumption of these parts in normal operation makes them ideally suited for portable battery-operated equipment. The power consumption is 3 mW at 5 V, 1.5 mW at 3 V, reducing to 1 μW in power-down mode.
PRODUCT HIGHLIGHTS
- Available in a 10-lead MicroSOIC package
- Low power, single supply operation from 2.5 V to 5.5 V supply
- Consumes 1.5mW at 3 V and 3 mW at 5 V
- Rail-to-Rail output with a slew rate of 0.7 V/µs
- Multiple devices can share the same bus
- Reference derived from the power supply
- Serial interface with clock rates up to 400 kHz
- Pin- and Software-Compatible with the AD5305 (8-Bit) and the AD5315 (10-Bit)
APPLICATIONS
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage and current sources
- Programmable attenuators
- Industrial process control
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5325ARMZ | 10-Lead MSOP | ||
| AD5325ARMZ-REEL7 | 10-Lead MSOP | ||
| AD5325BRMZ | 10-Lead MSOP | ||
| AD5325BRMZ-REEL | 10-Lead MSOP | ||
| AD5325BRMZ-REEL7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
| AD5325ARMZ | PRODUCTION | |
| AD5325ARMZ-REEL7 | PRODUCTION | |
|
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| AD5325ARMZ | PRODUCTION | |
| AD5325ARMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD5325ARMZ | PRODUCTION | |
| AD5325ARMZ-REEL7 | PRODUCTION | |
| AD5325BRMZ | PRODUCTION | |
| AD5325BRMZ-REEL | PRODUCTION | |
| AD5325BRMZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5325ARMZ | PRODUCTION | |
| AD5325BRMZ | PRODUCTION | |
| AD5325BRMZ-REEL | PRODUCTION | |
| AD5325BRMZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 2 | ||
| ADUM1250 | PRODUCTION | Hot Swappable Dual I2C Isolator |
| ADuM2250 | PRODUCTION | Hot-Swappable Dual I2C® Isolators, 5 kV |
| Operational Amplifiers (Op Amps) 4 | ||
| AD820 | PRODUCTION | Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp |
| OP295 | PRODUCTION | Rail-to-Rail Dual Op Amp |
| AD8638 | PRODUCTION | 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier |
| AD8639 | PRODUCTION | 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier |
| Voltage References 6 | ||
| REF195 | PRODUCTION | 5.0V Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| REF192 | PRODUCTION | 2.5V Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR3425 | PRODUCTION | Micro-Power, High-Accuracy 2.5V Voltage Reference |
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |