Digital to Analog Converters (DACs)
Digital to analog converters (DACs) convert digital data into analog signals, and are used in a variety of applications. Analog Devices has the industry’s largest portfolio of DACs ranging from 8 bits
Viewing:

Subcategories

Direct Digital Synthesis
Analog Devices’ world-leading direct digital synthesis (DDS) ICs incorporate features such as on-board comparators, RAM, PLLs, mixers, and registers. ADI’s DDS products provide fast acquisition, highly accurate PSK and FSK modulation, or high precision tuning resolution, among other benefits. They are an ideal synthesizer solution in applications where precise or agile frequency and phase control are required, such as systems for communications, test equipment, and radar.
High Speed DACs
Analog Devices’ high speed (≥30 MSPS) digital-to-analog converters (DACs) include wideband radio frequency, intermediate frequency signal processing, and general-purpose baseband classes. These products are employed in wired and wireless communications, instrumentation, radar, electronic warfare, and other applications. Our portfolio of high speed DACs ranges from 30 MSPS to multi-GSPS with resolutions ranging from 8 bits to 16 bits. Our DACs are fully supported with complete data sheets and evaluation boards to reduce time to market and system design costs. These DACs are recommended for use with ADI’s clocking and timing products, as well as RF products and power management.
Precision DACs
Precision digital-to-analog converters (DACs) are critical data conversion components for high-performance signal processing systems. Analog Devices has the industry’s largest portfolio of DACs covering 8 to 20 bits in resolution, best in class performance, smallest footprint, lowest power, and ease of use features. These features provide a simple design-in solution for the most challenging of biasing and control applications from component right through to signal chain level. A comprehensive suite of design-in support is available for all components from evaluation boards to LTSpice simulation.

Products in Category

Related Resources

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.
campaign-image
campaign-image

High Speed Converter Innovations on 28 nm CMOS

Introducing the first of a new line of RF converters designed for GHz bandwidth applications such as 4G/5G multiband wireless communications base stations, multi-standard production test systems, and defense electronics. Based on 28 nm CMOS technology, these ADCs and DACs provide best-in-class bandwidth, power and dynamic range to cover the largest number of signal bands.