AD5706R
RECOMMENDED FOR NEW DESIGNS4-Channel, 16-Bit, Current Output DAC with On-Chip Reference and SPI
- Part Models
- 2
- 1ku List Price
- Starting From $14.94
Overview
- 4-channel, 12-/16-bit, current output DAC
- Programmable output current ranges per channel
- 50mA, 150mA, 200mA, and 300mA
- Flexible 1.65V to 3.6V output supply voltages
- Separate voltage supply per output channel
- 0.3V maximum dropout voltage per channel
- Internal switches to ground on IOUT pins
- 2.5V on-chip voltage reference
- 50MHz SPI interface
- Load DAC, A/B toggle, and dither functions
- Integrated analog diagnostic monitoring
- Integrated thermal warning alert
- 36-ball 2.55mm × 2.55mm WLCSP
- 28-pin 4mm × 4mm LFCSP
- Operating temperature: –40⁰C to +125⁰C
The AD5705R/AD5706R are 4-channel, 12-/16-bit resolution, low noise programmable current output, digital-to-analog converter (DAC). The device is ideal for applications such as photonics control and current-mode biasing.
The device features an integrated 2.5V voltage reference, along with load DAC, A/B toggle, and dither functions. An onboard multiplexer allows for monitoring of supply and output voltages, output currents, and the internal die temperature.
The AD5705R/AD5706R supports several programmable output current ranges, with a maximum of 300mA. With addressable pins, up to four devices can share a single SPI bus for communication.
Each DAC channel operates independently with its own positive power supply rail (PVDDx) that can range from 1.65V to 3.6V, optimizing both power efficiency and thermal performance. The device requires a 2.9V to 3.6V AVDD supply and is rated for operation across a wide temperature range from −40°C to +125°C.
APPLICATIONS
- Photonics control
- Optical communications
- LED driver programmable current source
- Current-mode biasing
Documentation
Data Sheet 1
User Guide 1
Device Drivers 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5706RBCBZ-RL7 | 36-ball WLCSP (2.55 mm x 2.55mm x 0.50 mm) | ||
| AD5706RBCPZ-RL7 | 28-lead LFCSP (4 mm x 4 mm x 0.75 mm) |
Software Resources
Device Drivers 5
Evaluation Software 2
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 3 | ||
| MAX25302A | PRODUCTION | 2A Automotive Low Noise LDO Linear Regulators |
| ADP150 | PRODUCTION | Ultralow Noise, 150 mA CMOS Linear Regulator |
| MAX38912 | RECOMMENDED FOR NEW DESIGNS | 11µVRMS Low-Noise, 500mA LDO Linear Regulators with Low-Power Mode |
| Switching Regulators & Controllers 1 | ||
| LT8624S | RECOMMENDED FOR NEW DESIGNS | 18V, 4A Step-Down Silent Switcher 3 with Ultralow Noise Reference |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on AD5706R yet. Have something to say?
Start a Discussion on EngineerZone®