MAX25302A
MAX25302A
PRODUCTION2A Automotive Low Noise LDO Linear Regulators
Low 5.1µVRMS Noise 2A LDO
- Part Models
- 2
- 1ku List Price
- Starting From $0.84
Viewing:
Overview
- Delivers Flexible Operating Range
- 1.7V to 5.5V Input Voltage Range
- 0.6V to 5.0V Programmable Output Voltage
- 2A Maximum Output Current
- 100mV Maximum Dropout at 2A Load
- < 1.5μA Shutdown Supply Current
- Reduces Noise and Improves Accuracy
- ±1% DC Accuracy Over Load, Line, and Temperature
- 5.1µVRMS Output Noise, 10Hz to 100kHz
- 1.3mA Quiescent Supply Current
- > 70dB PSRR at 10kHz
- Enables Ease-of-Use and Robust Protection
- Stable with 8μF (Min) Output Capacitance
- Programmable Soft-Start Rate
- Overcurrent and Overtemperature Protection
- Output-to-Input Reverse-Current Protection
- Power-OK Status Pin
- Reduces PC Board Area
- 3mm x 3.5mm 14-pin TDFN Package
- AEC-Q100
- -40°C to 125°C Operating Temperature
The MAX25302A/MAX25302B are 1.7V–5.5V VIN, low-noise linear regulators that delivers up to 2A of output current with only 5.1μVRMS of output noise from 10Hz to 100kHz. The regulator maintains ±1% output accuracy over a wide input voltage range, requiring only 100mV of input-to-output headroom at full load. The 1.3mA no-load supply current is independent of dropout voltage.
The output voltage on MAX25302B can be adjusted to a value in the range of 0.6V to 5.0V by using two external resistors. The MAX25302B also includes an active-high POK signal for trouble-free load startup.
The MAX25302A has nine pin-selectable output voltages: 1.2V, 1.5V, 1.8V, 2.5V, 3.0V, 3.1V, 3.3V, 4.0V, and 5V.
All versions include a programmable output soft-start rate, output overcurrent, and thermal-overload protection.
The MAX25302A/MAX25302B are offered in a 3mm x 3.5mm, 14-pin TDFN package.
Applications
- Automotive Electronics
- High-End Audio Systems
- High-Resolution Data-Acquisition Systems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25302AATD/V+ | LFCSP | ||
| MAX25302AATD/V+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.