Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Documentation
Demo Board Schematic (1)
Circuit Description
Discussions
Sample Products
Samples
Product |
Description |
Available Product
|
LT3480 | 36V, 2A, 2.4MHz Step-Down Switching Regulator with 70µA Quiescent Current |
LT3480EDD#PBF LT3480EMSE#PBF LT3480HMSE#PBF LT3480IDD#PBF LT3480IMSE#PBF |
LTC4151 | High Voltage I2C Current and Voltage Monitor |
LTC4151CDD#PBF LTC4151CDD-1#PBF LTC4151CMS#PBF LTC4151CMS-1#PBF LTC4151CS-2#PBF LTC4151HDD#PBF LTC4151HMS#PBF LTC4151IDD#PBF LTC4151IDD-1#PBF LTC4151IMS#PBF LTC4151IMS-1#PBF LTC4151IS-2#PBF |
LTC4352 | Low Voltage Ideal Diode Controller with Monitoring |
LTC4352CDD#PBF LTC4352CMS#PBF LTC4352HDD#PBF LTC4352HMS#PBF LTC4352IDD#PBF LTC4352IMS#PBF |
LTC4358 | 5A Ideal Diode |
LTC4358CDE#PBF LTC4358CFE#PBF LTC4358IDE#PBF LTC4358IFE#PBF |
LTC4357 | Positive High Voltage Ideal Diode Controller |
LTC4357CDCB#TRMPBF LTC4357CMS8#PBF LTC4357HDCB#TRMPBF LTC4357HMS8#PBF LTC4357IDCB#TRMPBF LTC4357IMS8#PBF |
LTC6902 | Multiphase Oscillator with Spread Spectrum Frequency Modulation |
LTC6902CMS#PBF LTC6902IMS#PBF |
LTC2418 | 8-/16-Channel 24-Bit No Latency ∆Σ™ ADCs |
LTC2418CGN#PBF LTC2418IGN#PBF |
LTC3414 | 4A, 4MHz, Monolithic Synchronous Step-Down Regulator |
LTC3414EFE#PBF LTC3414IFE#PBF |
LT3010 LT3010-5 |
50mA, 3V to 80V Low Dropout Micropower Linear Regulator |
LT3010EMS8E#PBF LT3010EMS8E-5#PBF LT3010HMS8E#PBF LT3010HMS8E-5#PBF |
LTC3727-1 | High Efficiency, 2-Phase Synchronous Step-Down Switching Regulators |
LTC3727EG-1#PBF LTC3727EUH-1#PBF LTC3727IG-1#PBF |
LTC3025-1 LTC3025-2 LTC3025-3 LTC3025-4 |
500mA Micropower VLDO Linear Regulators |
LTC3025EDC-1#TRMPBF LTC3025EDC-2#TRMPBF LTC3025EDC-3#TRMPBF LTC3025EDC-4#TRMPBF LTC3025IDC-1#TRMPBF LTC3025IDC-2#TRMPBF LTC3025IDC-3#TRMPBF LTC3025IDC-4#TRMPBF |
LT3080-1 | Parallelable 1.1A Adjustable Single Resistor Low Dropout Regulator |
LT3080EDD-1#PBF LT3080EMS8E-1#PBF LT3080IDD-1#PBF LT3080IMS8E-1#PBF |
LTM8021 | 36VIN, 500mA Step-Down DC/DC µModule (Power Module) | |
LTM4614 | Dual 4A per Channel Low VIN DC/DC μModule (Power Module) Regulator | |
LTM4601 LTM4601-1 |
12A µModule (Power Module) Regulator with PLL, Output Tracking and Margining |