Overview
Features and Benefits
- Full featured evaluation board for the AD7768-4
- PC control in conjunction with the SDP-H1 system demonstration platform (EVAL-SDP-CH1Z)
- PC software control and data analysis
- Time and frequency domain
- Standalone hardware capability
Product Details
The EVAL-AD7768-4FMCZ evaluation kit features the AD7768-4 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768-4 and support components. The EVAL-AD7768-4FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard.
The AD7768-4 evaluation software fully configures the AD7768-4 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
The EVAL-AD7768-4FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768-4 over a USB cable through the EVAL-SDP-CH1Z system demonstration platform (SDP).
Full specifications on the AD7768-4 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.
Markets and Technologies
-
- Protocol Analyzers
- Noise, Vibration, and Harshness (NVH) in Automotive Settings
- Power Circuits for Instrumentation
- Communications Test Equipment
- Signal Generators (Audio through RF)
- RF Signal Analyzers & Vector Network Analyzers
- Impedance Measurement & Analysis
- Parametric Measurement
- DC Sources & Power Supplies
- Precision Measurement
- Data Acquisition
- Instrumenting 5G
- Chemical Analysis & Analytical Instruments
Applicable Parts
Documentation & Resources
-
AD7768-4 Gerber Files10/24/2016ZIP481 K
-
Schematic3/29/2016PDF
-
Bill of Materials3/29/2016XLSX
-
Layout3/29/2016PDF
-
Sample Data Set3/29/2016XLSX
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.